PCB Power Relays

3–25 A(AC/DC)

G6D / P6D

G6D / P6D

Slim, Miniature Relay, Capable of Relaying Programmable Controller and Temperature Controller Outputs

Product details

G6DN

G6DN

SPST Slim Power Relay for 5 A switching

Product details

G5NB

G5NB

A Miniature Power Relay with 1-pole 3 A to 7 A High Capacity Switching Suitable for a Wide Range of Applications

Product details

G6B / P6B

G6B / P6B

High Capacity and High Dielectric Strength Miniature Relay with Fully Sealed Construction in 5 A (8 A) SPST-NO(1a), SPST-NO+SPST-NC(1a1b), DPST-NO(2a), DPST-NC(2b) Types

Product details

G5Q

G5Q

A Miniature Power Relay with 1-pole 10 A for various loads.

Product details

G6RN

G6RN

Miniature Power Relay for Switching 10A

Product details

G6RL

G6RL

Low-profile 12.3 mm height power relay with maximum switching of 10A

Product details

G6C / P6C

G6C / P6C

Miniature High Capacity Relays with SPST-NO 10A and SPST-NO + SPST-NC 8A

Product details

G4W

G4W

Impulse Withstand Voltage as High as 10kV with 4kV Dielectric Strength: Ideal for Power Supply Switching

Product details

G5CA

G5CA

Flat Relays that Switch 10A/15A Loads Power

Product details

G2R

G2R

The Best Seller G2R

Product details

G2RG

G2RG

Power Relay with 110 VDC 5 A Switching Capacity (Use 2 poles in series with 3 mm contact gap)

Product details

G2RL

G2RL

Low profile power relay with 15.7 mm height, ideal for incorporation in miniature equipments

Product details

G2RL-1A-E2-CV-HA

G2RL-1A-E2-CV-HA

Compact single pole Relay for High Current Load Switching & High Ambient Temperature

Product details

G5LE

G5LE

Cubic, Single-pole 10A Power Relay

Product details

G5RL

G5RL

Low-profile Relay with Various Models

Product details

G5RL-U/-K

G5RL-U/-K

Small-Size and Low-Back High Performance Latching Relay that Realizes a 16-A High Inrush Switching Current

Product details

G5PZ

G5PZ

Compact 20 A Power Relay

Product details

30–300 A(AC/DC)

G7L / P7LF

G7L / P7LF

A High-capacity, High-dielectric-strength Relay Compatible with Momentary Voltage Drops

Product details

G7L-PV

G7L-PV

Two-pole Power Relay That Is Ideal for Inverters in Photovoltaic Power Systems

Product details

G8PC

G8PC

On board charger for EV & small mobility, AC power switching applications Compact Power PCB Relays

Product details

G6QE

G6QE

Miniature and Low Height Single-pole Power Relay with 40A Current Carrying

Product details

G9KC

G9KC

480 VAC 40 A 4-pole High Power Relay with Low Contact Resistance

Product details

G6QG

G6QG

Small-Size and Low Height Power Relay for Switching 55 A

Product details

G7EB

G7EB

High Power Relay with Max. Switching Voltage of 800 VAC, Carry Current of 100 A (Standard Model)/ 120 A or 150 A (High-Capacity Model)

Product details

G9KA

G9KA

High Power and Temperature Type Power Relay with 800 VAC 260 A / 1,000 VAC 300 A Breaking and Ultra-Low Contact Resistance

Product details

10–300 A (200 VDC min.) High-voltage DC

G2RG-X

G2RG-X

Power Relay with 500 VDC 10 A Switching Capacity (2-pole series wiring with 3.0 mm contact gap)

Product details

G5PZ-X

G5PZ-X

Compact Power Relay that Enables Bidirectional Opening/Closing of 200 VDC, 20 A

Product details

G7L-X

G7L-X

Compact Power Relay Capable of Switching 1,000 VDC Loads

Product details

G9KJ

G9KJ

1,500 VDC Precharge Power Relay

Product details

G9KB

G9KB

High Power Relay with Bidirectional Switching at 600 VDC, 50 A (Standard)/ 800 VDC, 100 A (High-Capacity)

Product details

G9KD

G9KD

High-Capacity Power Relay Capable of Switching up to 1,500 VDC, 150 A*

* 150 A breaking up to a maximum of 1,000 VDC

Product details