G3VM-□AY□/□DY□ MOS FET Relays Small DIP4 package with High dielectric strength type
Small DIP4 package with Dielectric
Strength of 5,000 VAC between I/O
- Load voltage 40V/60V/200V/350V/400V/600V
- High-temperature type which can withstand temperatures up to 110°C is added to the product lineup
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-□AY□/□DY□ | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.