XF3M/XF2M FPC/FFC Connector
Rotary Backlock Connector (0.5-mm Pitch, 1.0-mm Pitch, Dual sided, Upper sided Contact)
Rotary Backlock Connectors Provide
Improved Insertion of FPC/FFC Cables
and helps Confirm Proper Connection
with Sure Lock Feel.
[XF3M]
- Models available with 0.5-mm or 1.0-mm pitch.
- Models available with dual-sided contacts or upper sided. (Models with upper sided come only with a 0.5-mm pitch.)
- Models available with gold or Tin-plated. (Tin-plated is available only with models with dual-sided contacts.)
- Models with 80 pins (multiple type) available with 0.5-mm pitch.
- Applicable FPC/FFC thickness of 0.3 mm.
- Halogen Free (*)
* OMRON uses the following standard to determine halogen-free construction: 900 ppm
max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
[XF2M]
- Dual-sided contact reduces the number of parts.
- Applicable FPC/FFC thickness of 0.3 mm (Gold-plated type).
- Halogen Free (*)
* OMRON uses the following standard to determine halogen-free construction: 900 ppm
max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
XF3M-□□15-1D: Last order Date: Mar,2027. Recommended replacement: XF3M-□□15-1B
XF3M-□□15-1D-R100: Last order Date: Mar,2027. Recommended replacement: XF3M-□□15-1B-R100
XF3M(1)-□□15-1D: Last order Date: Mar,2027. Recommended replacement: XF3M(1)-□□15-1B
XF3M(1)-□□15-1D-R100: Last order Date: Mar,2027. Recommended replacement: XF3M(1)-□□15-1B-R100
XF3M-□□25-1B: Last order Date: Mar,2027. Recommended replacement: XF3M-□□15-1B
XF3M-□□25-1B-R100: Last order Date: Mar,2027. Recommended replacement: XF3M-□□15-1B-R100
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet XF3M/XF2M | |
| Precautions | Common Precautions for Connectors | |
| Selection Guide | Connector Selection |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| XF2M-0615-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-0615-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-0815-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-0815-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-1015-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-1015-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-1215-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-1215-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-1415-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-1415-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-1815-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-1815-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-2015-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-2015-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-2215-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-2215-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-2415-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-2415-1A-R100 | Login/Register | Login/Register | Download | In production | ||
| XF2M-2615-1A | Login/Register | Login/Register | Download | In production | ||
| XF2M-2615-1A-R100 | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.

