G6D PCB Power Relay
Slim, Miniature Relay, Capable
of Relaying Programmable
Controller and Temperature
Controller Outputs
- Reduced board space, ideal for high-density mounting (45%. (6.5 mm (W) × 17.5 mm (L) × 12.5 mm (H))
- Small, yet switches 5 A at 250 VAC/30 VDC.
- Allows 300,000 operations with a 2A load at 250 VAC or 30 VDC.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6D | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6D-1A-ASI | Login/Register | Login/Register | Download | In production | |
G6D-1A-ASI-AP | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.