G2RL PCB Power Relay
Low profile power relay
with 15.7 mm height, ideal for
incorporation in miniature
equipments
- A wide variety of single pole, double pole, high-capacity (16 A) type and high-sensitivity type (250 mW) relays are available.
- IEC/EN 60335-1 conformed. (-HA Model)
- Satisfies ambient operating temperature requirement of 85°C and 105°C (-CV Model).
- Clearance and creepage distance: 8 mm / 8 mm min.
- G2RL-1(A)-E-ASI: TV3 rating models available.
- IEC/EN 60079-15 conformed (Except G2RL-1(A)-H, G2RL-1A-E-CV(-HA) Models).
- Reduced power consumption with voltage holding and pulse width modulation (PWM) control (only for G2RL-@-PW1 model).
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G2RL | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.