G6QG PCB Power Relays
- New
Small-Size and Low Height Power Relay
for Switching 55 A
- Capable of high-capacity switching with a contact rating of 480 VAC, 55 A despite its small size (L 30.5 x W 16.0 x H 20.5 mm)
- Contact gap: 2 mm or more (Compliant with Solar Power Generation Standard IEC62109)
- Capable of 10 kV high withstand voltage (between coil and contact)
- Coil holding voltage (35% of rated coil voltage) reduces coil power consumption to approximately 12% of rated voltage
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6QG | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | G6QG White Paper Download |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6QG-1A | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.