G7L-X PCB Power Relays
Compact Power Relay Capable of
Switching 1,000 VDC Loads
- DC high capacity switching for both normal and reverse polarity is available with the addition of the reverse polarity specification.
- Two poles wired in series to break or switch 600 to 1,000 VDC.
- Contributes to a lower power consumption.
(low power consumption of approx. 600 mW at 50% reduced coil voltage). - UL and EN conformed.
- Designed for safety with 6.0-mm contact gap (two-pole series wiring).
- A series of low contact resistance power relays with an initial contact resistance of 10 mΩ max. (with conditions of 5 VDC, 1 A).
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G7L-X | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Electrical Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
Whitepaper
| Data type | File name | Date of update |
|---|---|---|
| White Paper | 1000 VDC High-power (Total Contact Gap: 2 pole series wiring 6.0mm) PCB relay G7L-X Instruction of product performance and reference circuit |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G7L-2A-X | Login/Register | Login/Register | Download | In production | |
| G7L-2A-X-L | Download | In production | |||
| G7L-2A-X-SI | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.



