96 VDC Relay Designed for BMS in Electric Motorcycles and Compact Mobility

G9EL(Under Development)
High power, Compact, Lightweight

What is the 96 VDC Relay G9EL
(Under Development)?

The G9EL is a compact relay rated at 96 VDC / 100 A that contributes to higher power, smaller size, and lighter weight in small mobility.
This product is specifically designed for the BMS (Battery Management System) market, which is growing with the advancement of electric mobility, and the key strengths lie in its high capacity combined with a compact and lightweight design.

*As this product is currently under development, specifications are subject to change without prior notice.

Do you have any of the following selection issues?

Do you have any of the following selection issues?

Issue01 Large size
Issue02 Insufficient power
Issue03 Time-consuming for selection

Issue 01
Issue 01

Because automotive relays are used as-is, they are large and heavy

Automotive relay: Over-specs make design difficult. Large, Heavy, High cost. G9EL: Just-right specs make design easy. High capacity, Lightweight, Compact

Issue 02
Issue 02

Despite the trend toward higher power of equipment, conventional compact relays cannot meet the required specifications.

Relay required specs (rated voltage): Conventional product(48 VDC / 100 A relay) Our conventional product is compact but cannot meet high-power requirements. Motor output trend ~5 kW or more. ==> Required specs(96 VDC / 100 A relay) The G9EL is compact yet capable of meeting high-power requirements. Motor output trend ~10 kW or more

Achieved miniaturization and weight reduction

Compared to our conventional automotive product, the G9EL is significantly smaller, with a height reduced by 40% and weight reduced by over 60%. Please use this information when selecting components, such as for reducing their size and weight.

Conventional product (400 VDC / 150 A relay) VS G9EL (96 VDC / 100 A relay)
Conventional product (400 VDC / 150 A relay) VS G9EL (96 VDC / 100 A relay)
Height 67.2 mm

40.0 mm

40% reduction
Volume 176,601 mm3

56,160 mm3
(excluding flange)

92,160 mm3
(including flange)

68% reduction 48% reduction
Weight 320 g

110 g

66% reduction

[Comparison with our conventional product]
*According to OMRON's research in September 2025

Capable of meeting the high-voltage requirements of equipment

This product can meet the high-voltage requirements of equipment, which were difficult to address with conventional specifications. OMRON has achieved the difficult balance between high voltage and miniaturization by efficiently suppressing arcing through its unique combination of simulations of the airflow generated by the arc and the magnetic circuit required for arc control. (Patented)

Airflow control

Example of airflow analysis results

Visualizes the pressure difference caused by arcing.
By predicting and controlling the airflow, arcs that occur are efficiently extinguished.

Magnetic field analysis

Magnetic field analysis

The magnetic field design required for arc control can be realized through analysis.
Contributing to the reduction of the review period and the improvement of design quality

The 96 VDC specifications ideal for BMS

The 96 VDC relay specifications are ideal for motorcycles and small mobility vehicles, helping to reduce selection time.

39 mm x 36 mm x 40 mm x 64 mm Coil terminal (2P connector), Terminal with embedded nut (M5) × 2 locations, Mounting flange (M5) × 2 locations

This product offers specifications ideal for BMS energization and interruption control applications.
This product is designed for continuous energization at a maximum of 100 A and emergency current interruption (10 times or less).

G9EL (Under Development) Overview Specifications

Item Specifications Remarks
Contact configuration 1a (NO) Double break structure
Contact rating 96 VDC / 100 A (Load terminals, no polarity) Short-time characteristics are listed on the IT curve
Coil power consumption Approx. 2 W When rated 12 V is applied
Contact resistance 2 mΩ or less @ 100 A Initial value
(Post-test specifications vary depending on conditions, so please contact us for details)
Electrical durability 120 VDC / 2 A, 100,000 cycles (resistive load)
120 VDC / 170 A, 1 cycle (interruption only)
Switching frequency: ON for 1 second / OFF for 9 seconds
Dimensions 64 mm (W) × 36 mm (L) × 40 mm
(excluding connector)

39 mm (W) × 36 mm (L) × 40 mm
(Excluding mounting flange)
39 mm x 36 mm x 40 mm x 64 mm Coil terminal (2P connector), Terminal with embedded nut (M5) × 2 locations, Mounting flange (M5) × 2 locations 39 mm x 36 mm x 40 mm x 64 mm Coil terminal (2P connector), Terminal with embedded nut (M5) × 2 locations, Mounting flange (M5) × 2 locations
Terminal shape Load: Screw terminal
Coil: Connector terminal
(SUMITOMO #6098-2456)
(SUMITOMO #6098-0593)
(YAZAKI #7283-1020)
(YAZAKI #7183-2414)
Temperature range -40 to 85 °C

*Not UL or TÜV certified
*As this product is currently under development,
specifications are subject to change without prior

Contact Current - Time-Current Curve

*Fixed terminal connection busbar: (38 mm2)
*Ambient temperature: 85 °C
*This data is for reference purposes only based on our evaluation, and is not guaranteed.
 Please evaluate it on your actual machine.

Application Examples

The G9EL can be used for switching applications in various devices, not just electric motorcycles.
This product features a 96 VDC specification specifically designed for small mobility applications, contributing to both high capacity and miniaturization.

Electric agricultural machinery*1, AGV, Golf cart*1, Electric wheelchair*1, Delivery robot*1, Cleaner*1, Electric forklift*1, Electric motorcycle*1, Outboard motor*1, Electric construction machinery*1

*1: If you are considering using this product for automotive applications,
please review the general precautions for automotive relays.

BMS circuit diagram image

With the electrification of mobility, the demand for safe connections and interruptions in BMS (Battery Management System) is increasing. The G9EL (under development) can be considered for use in energizing and emergency shutdown applications within the following circuit. This product contributes to higher power while maintaining a size comparable to conventional.

BMS, High-voltage JB ==> G9EL 96 VDC / 100 A
BMS, High-voltage JB ==> G9EL 96 VDC / 100 A

Power Relay Lineup

The G9EL (under development) can be used for switching applications in various devices, not just electric.

Released product: G9EJH-1-P-E 800 VDC / Input 30 A, Energizing 15 A, G9EC-X1 1000 VDC / 100 A, G9EK-1-U 500 VDC / 120 A, G9EK-1-E 500 VDC / 200 A, G9EK-1-EX 500 VDC / 250 A, G9EJ 400 VDC / 25 A, G8PC 277 VAC / 32 A, G9EA-1 400 VDC / 60 A, G9EA-1-CA 400 VDC / 100 A, G9ED 400 VDC / 150 A, G9EC 400 VDC / 200 A, G9EH 400 VDC / 300 A Product under development: G9EL 96 VDC 100 A *Not UL or TÜV certified

Click here for details on each released product.

Frequently Asked Questions

Q1. Can I request product samples?
A. We can provide you with evaluation samples. Please be advised that our staff may contact you to inquire about your company's challenges and usage conditions. Our standard inventory is limited, so delivery may take time depending on your requested timing and quantity. We appreciate your understanding in advance.
Q2. Has this product already been released?
A. This is a pre-release product, but if you contact us, our staff will reach out to you regarding sample provision and other matters.
Q3. What are OMRON's unique strengths?
A. We have achieved high voltage and compact size through innovative arc control using OMRON's patented technology.
Q4. Has this product been adopted?
A. As this is a pre-release product, we currently have no sales records. However, several companies, including motorcycle manufacturers, are considering its adoption.
Q5. Has this product obtained UL, TUV, or other certification standards?
A. This product has not obtained standard certifications such as UL and TÜV. It is a relay that has achieved a compact size by designing it with insulation distances shorter than those specified by standards.
This product is recommended for applications where standard certification is not required, or where certification is performed on the entire unit system rather than the relay alone.

Precautions

Please read the following information carefully if you are considering using the product for automotive applications.

Note for sale of Automotive relays/switches and using catalogue

  1. Selling for car makers and companies related to Automotive

    Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays and switches safely. Tests are included when necessary.
    Omron can not sell or guarantee our automotive relays and switches when we have not finished making contracts with Product Specification.

  2. Selling for NO car makers or companies NOT related to automotive, and individual customers

    Basically, Omron can not sell our automotive relays and switches for NO car maker or companies NOT related to automotive. Omron basically can not support for individual customers.

  3. Safety Precautions for All Automotive relays/switches

    When you consider using our automotive relays/switches or see our catalogue, please confirm our Common Precautions in advance.