G5CA PCB Power Relay
Flat Relays that Switch
10A/15A Loads Power
- Ideal for switching power in household appliances or for outputs from industrial devices.
- Subminiature dimensions: 16 × 22 × 11 mm (L × W × H).
- High-sensitivity models available with low power consumption (150 mW).
- Standard model conforms to UL/CSA standards.
- Sealed models are available
- IEC/EN 60335-1 conformed. (-HA Model)
- Conforms to Chinese safety standards GB/T 14536.1 and GB/T 21711.1.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G5CA | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G5CA-1A | Login/Register | Login/Register | Download | In production | ||
| G5CA-1A-E | Login/Register | Login/Register | Download | In production | ||
| G5CA-1A-H | Download | In production | ||||
| G5CA-1A-TP-E | Login/Register | Login/Register | - | Product Discontinuation | ||
| G5CA-1A4 | Login/Register | Login/Register | Download | In production | ||
| G5CA-1A4-H | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.