
G2RG-X PCB Power Relay

- New
Power Relay with 500 VDC 10 A
Switching Capacity (2-pole series
wiring with 3.0 mm contact gap)
- Achieves 500 VDC 10 A switching capacity used with 2-pole series wiring
- 3.0 mm contact gap (2-pole series wiring)
- Offers high insulation with insulation distance above 8 mm and impulse withstand voltage of 10 kV between coil and contacts.
- UL and TÜV certified
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G2RG-X | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Rated 500 VDC, 10 A (2-pole series connection) G2RG-X, a compact PCB power relay with DC high voltage switching |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G2RG-2A-X | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.