
B3W-9 Illuminated Tactile Switch

- RoHS Compliant
Compact Illuminated
Through-hole-mounting Switches
with Two LEDs
- Compact construction 10 × 10 × 11 mm (W × D × H) and 12 × 12 × 11 mm (W × D × H) with bright and uniform illumination.
- Three-color illumination (red LED + green LED = orange).
- Standard force (1.57 N) and high-force (2.26 N) models.
- Downloadable data
Date of page update:
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet B3W-9 | |
Precautions | Tactile Switch Safety Precautions | |
Selection Guide | OMRON Switch & Connector Selection |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Four Key Features of Omron Tactile Switches | |
White Paper |
Basics of Tactile Switches General Knowledge of Tactile Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
B3W-9000-B1B | RoHS Certificate | In production | |||
B3W-9000-B1C | RoHS Certificate | In production | |||
B3W-9000-B1N | RoHS Certificate | In production | |||
B3W-9000-B2B | RoHS Certificate | In production | |||
B3W-9000-B2C | RoHS Certificate | In production | |||
B3W-9000-B2N | RoHS Certificate | In production | |||
B3W-9000-G1C | RoHS Certificate | In production | |||
B3W-9000-G1G | RoHS Certificate | In production | |||
B3W-9000-G1N | RoHS Certificate | In production | |||
B3W-9000-G2C | RoHS Certificate | In production | |||
B3W-9000-G2G | RoHS Certificate | In production | |||
B3W-9000-G2N | RoHS Certificate | In production | |||
B3W-9000-HG1C | RoHS Certificate | In production | |||
B3W-9000-HG1G | RoHS Certificate | In production | |||
B3W-9000-HG1N | RoHS Certificate | In production | |||
B3W-9000-HG2C | RoHS Certificate | In production | |||
B3W-9000-HG2G | RoHS Certificate | In production | |||
B3W-9000-HG2N | RoHS Certificate | In production | |||
B3W-9000-R1C | RoHS Certificate | In production | |||
B3W-9000-R1N | RoHS Certificate | In production | |||
B3W-9000-R1R | RoHS Certificate | In production | |||
B3W-9000-R2C | RoHS Certificate | In production | |||
B3W-9000-R2N | RoHS Certificate | In production | |||
B3W-9000-R2R | RoHS Certificate | In production | |||
B3W-9000-RB2C | RoHS Certificate | In production | |||
B3W-9000-RG2C | RoHS Certificate | In production | |||
B3W-9000-RG2N | RoHS Certificate | In production | |||
B3W-9000-RHG2C | RoHS Certificate | In production | |||
B3W-9000-Y1C | RoHS Certificate | In production | |||
B3W-9000-Y1N | RoHS Certificate | In production | |||
B3W-9000-Y1Y | RoHS Certificate | In production | |||
B3W-9000-Y2C | RoHS Certificate | In production | |||
B3W-9000-Y2N | RoHS Certificate | In production | |||
B3W-9000-Y2Y | RoHS Certificate | In production | |||
B3W-9002-B1B | RoHS Certificate | In production | |||
B3W-9002-B1C | RoHS Certificate | In production | |||
B3W-9002-B1N | RoHS Certificate | In production | |||
B3W-9002-B2B | RoHS Certificate | In production | |||
B3W-9002-B2C | RoHS Certificate | In production | |||
B3W-9002-B2N | RoHS Certificate | In production | |||
B3W-9002-G1C | RoHS Certificate | In production | |||
B3W-9002-G1G | RoHS Certificate | In production | |||
B3W-9002-G1N | RoHS Certificate | In production | |||
B3W-9002-G2C | RoHS Certificate | In production | |||
B3W-9002-G2G | RoHS Certificate | In production | |||
B3W-9002-G2N | RoHS Certificate | In production | |||
B3W-9002-HG1C | RoHS Certificate | In production | |||
B3W-9002-HG1G | RoHS Certificate | In production | |||
B3W-9002-HG1N | RoHS Certificate | In production | |||
B3W-9002-HG2C | RoHS Certificate | In production | |||
B3W-9002-HG2G | RoHS Certificate | In production | |||
B3W-9002-HG2N | RoHS Certificate | In production | |||
B3W-9002-R1C | RoHS Certificate | In production | |||
B3W-9002-R1N | RoHS Certificate | In production | |||
B3W-9002-R1R | RoHS Certificate | In production | |||
B3W-9002-R2C | RoHS Certificate | In production | |||
B3W-9002-R2N | RoHS Certificate | In production | |||
B3W-9002-R2R | RoHS Certificate | In production | |||
B3W-9002-RB2C | RoHS Certificate | In production | |||
B3W-9002-RG2C | RoHS Certificate | In production | |||
B3W-9002-RG2N | RoHS Certificate | In production | |||
B3W-9002-RHG2C | RoHS Certificate | In production | |||
B3W-9002-Y1C | RoHS Certificate | In production | |||
B3W-9002-Y1N | RoHS Certificate | In production | |||
B3W-9002-Y1Y | RoHS Certificate | In production | |||
B3W-9002-Y2C | RoHS Certificate | In production | |||
B3W-9002-Y2N | RoHS Certificate | In production | |||
B3W-9002-Y2Y | RoHS Certificate | In production | |||
B3W-9010-B1B | RoHS Certificate | In production | |||
B3W-9010-B1N | RoHS Certificate | In production | |||
B3W-9010-B2B | RoHS Certificate | In production | |||
B3W-9010-B2N | RoHS Certificate | In production | |||
B3W-9010-G1G | RoHS Certificate | In production | |||
B3W-9010-G1N | RoHS Certificate | In production | |||
B3W-9010-G2G | RoHS Certificate | In production | |||
B3W-9010-G2N | RoHS Certificate | In production | |||
B3W-9010-HG1G | RoHS Certificate | In production | |||
B3W-9010-HG1N | RoHS Certificate | In production | |||
B3W-9010-HG2G | RoHS Certificate | In production | |||
B3W-9010-HG2N | RoHS Certificate | In production | |||
B3W-9010-R1N | RoHS Certificate | In production | |||
B3W-9010-R1R | RoHS Certificate | In production | |||
B3W-9010-R2N | RoHS Certificate | In production | |||
B3W-9010-R2R | RoHS Certificate | In production | |||
B3W-9010-RB2N | RoHS Certificate | In production | |||
B3W-9010-RG2N | RoHS Certificate | In production | |||
B3W-9010-RHG2N | RoHS Certificate | In production | |||
B3W-9010-Y1N | RoHS Certificate | In production | |||
B3W-9010-Y1Y | RoHS Certificate | In production | |||
B3W-9010-Y2N | RoHS Certificate | In production | |||
B3W-9010-Y2Y | RoHS Certificate | In production | |||
B3W-9012-B1B | RoHS Certificate | In production | |||
B3W-9012-B1N | RoHS Certificate | In production | |||
B3W-9012-B2B | RoHS Certificate | In production | |||
B3W-9012-B2N | RoHS Certificate | In production | |||
B3W-9012-G1G | RoHS Certificate | In production | |||
B3W-9012-G1N | RoHS Certificate | In production | |||
B3W-9012-G2G | RoHS Certificate | In production | |||
B3W-9012-G2N | RoHS Certificate | In production | |||
B3W-9012-HG1G | RoHS Certificate | In production | |||
B3W-9012-HG1N | RoHS Certificate | In production | |||
B3W-9012-HG2G | RoHS Certificate | In production | |||
B3W-9012-HG2N | RoHS Certificate | In production | |||
B3W-9012-R1N | RoHS Certificate | In production | |||
B3W-9012-R1R | RoHS Certificate | In production | |||
B3W-9012-R2N | RoHS Certificate | In production | |||
B3W-9012-R2R | RoHS Certificate | In production | |||
B3W-9012-RB2N | RoHS Certificate | In production | |||
B3W-9012-RG2N | RoHS Certificate | In production | |||
B3W-9012-RHG2N | RoHS Certificate | In production | |||
B3W-9012-Y1N | RoHS Certificate | In production | |||
B3W-9012-Y1Y | RoHS Certificate | In production | |||
B3W-9012-Y2N | RoHS Certificate | In production | |||
B3W-9012-Y2Y | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.