G6QE PCB Power Relays
Miniature and Low Height
Single-pole Power Relay
with 40A Current Carrying
- Delivers high current carrying capacity up to 40 A in a compact form.
- Achieved 10-kV impulse withstand voltage (between coil and contacts)
- Power consumption reduced to 12% compared with rated coil consumption by lowering the applied voltage to the coil after applying nominal voltage for 100 ms relay operation (Reduced to 35% from rated coil voltage)
- Lineup features models compliant with the Electrical Appliance.
- Conforms to IEC/EN60079-15 (G6QE-1A4 model) (IEC/EN) 60079-15 clause 11.2 Sealed devices testing passed.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G6QE | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G6QE-1A | Login/Register | Login/Register | Download | In production | ||
| G6QE-1A4 | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.



