E8Y-L Pressure Display
- New
Micropressure Sensor with
Easy-to-Read Digital Display
- Compact design (31 × 30 × 30 mm) saves mounting space.
- Easy-to-read red LED indicator.
- Analog current output models available (E8Y-L@Y).
- Pressure port Rc (PT) 1/8 models (-R) available.
- EN and UL approved (excluding accessories E89-Y2).
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet E8Y-L |
Operation manual / software
| Data type | File name | Date of update |
|---|---|---|
| User’s Manual | E8Y-L Pressure Sensor Instruction Sheet (ENG・JPN) |
*In order to download this software, you must agree to the license agreement.
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| E8Y-L2C | Login/Register | Download | In production | ||
| E8Y-L2C-R | Login/Register | Download | In production | ||
| E8Y-L2Y | Login/Register | Download | In production | ||
| E8Y-L2Y-R | Login/Register | Download | In production | ||
| E8Y-L5B | Login/Register | Download | In production | ||
| E8Y-L5C | Login/Register | Download | In production | ||
| E8Y-L5C-R | Login/Register | Download | In production | ||
| E8Y-L5Y | Login/Register | Download | In production | ||
| E8Y-L5Y-R | Login/Register | Download | In production | ||
| E8Y-LR2C | Login/Register | Download | In production | ||
| E8Y-LR2Y | Login/Register | Download | In production | ||
| E8Y-LR5C | Login/Register | Download | In production | ||
| E8Y-LR5Y | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.