G6DN PCB Power Relay
SPST Slim Power Relay for 5 A
switching
- Slim 5-mm width and miniature size. (20 × 5.08 × 12.5 mm)
- High switching capability 5 A (250 VAC and 30 VDC), and high contact reliability by crossbar-twin contact.
- Low power consumption 110 mW.
- Meets application standards EN61010-1 and EN61010-2-201 for reinforced insulation (CTI 600 V min. and Rated insulation voltage 300 V). (Except G6DN-1A-CF Models)
- Actualize electrical durability 100 Kops (-L type)
- Lineup of high temperature types with an ambient temperature of 105°C (-CF type)
We have received ISO 14067 third-party verification for calculating the carbon footprint of each product.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6DN | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6DN-1A | Login/Register | Login/Register | Download | In production | |
G6DN-1A-CF | Login/Register | Login/Register | Download | In production | |
G6DN-1A-L | Login/Register | Login/Register | Download | In production | |
G6DN-1A-SL | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.