G9KA PCB Power Relays
- New
High Power and Temperature
Type Power Relay with
800 VAC 260 A / 1,000 VAC 300 A
Breaking and Ultra-Low Contact
Resistance
- Ambient temperature 85°C
- High impulse withstand voltage, 10 kV
- Contact gap ≥4.0 mm (Applied to VDE0126)
- Low initial contact resistance ≤0.2 mΩ
- Rises in board temperatures are suppressed
by a low heat generation and high dissipation structure.
*Please check ”Precautions” before using G9KA.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G9KA | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | G9KA 800 VAC 200 A / 1000 VAC 300A PCB Relay with ultra low contact resistance feature |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G9KA-1A | Login/Register | Login/Register | Download | In production | |
G9KA-1A-E | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.