G2RL-1A-E2-CV-HA PCB Power Relay
- New
Compact single pole Relay for
High Current Load Switching &
High Ambient Temperature
- High current 23 A switching surpassing standard G2RL models.
- Meets ambient operating temperature requirements of 105°C
- Low profile; 16.7 mm max. in height.
- Reinforced insulation between coil and contact with 10 kV Impulse voltage.
- Conforms to EN60335-1 of Safety of Household appliances.
- Clearance and creepage distances: 8 mm / 8 mm min.
- Coil insulation system: Class F (UL1446)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G2RL-1A-E2-CV-HA | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G2RL-1A-E2-CV-HA | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.