
G5RL-U/-K PCB Power Relay

Small-Size and Low-Back High
Performance Latching Relay that
Realizes a 16-A High Inrush
Switching Current
- Creepage distance 8 mm between coil and contacts
- 10 kV impulse withstand voltage
- Ambient operating temperature 85°C
- Suitable for TV-8 rating (G5RL-□1A-E)
- In-rush resistant and supports illumination load
- Compatible with capacitor load (IEC60669-1) (G5RL-□1A-EL-HA)
- Compatible with the International Safety Standard for Electrical/ Electronic Household Appliances (IEC60335-1) (G5RL-□1A-EL-HA)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G5RL-U/-K | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G5RL-K1-E | Login/Register | Login/Register | Download | In production | |
G5RL-K1A-E | Login/Register | Login/Register | Download | In production | |
G5RL-K1A-EL-HA | Login/Register | Login/Register | Download | In production | |
G5RL-U1-E | Login/Register | Login/Register | Download | In production | |
G5RL-U1A-E | Login/Register | Login/Register | Download | In production | |
G5RL-U1A-EL-HA | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.