G6RN PCB Power Relay
Miniature Power Relay
for 1-pole 10 A Switching
- Low-profile height of 15 mm (approx. 60% the height of the Omron G2R model).
- 10 A (N.O.) of high switching capacity (model G6RN-1 (A) 7-E-ASI-CF-HA type)
- High sensitivity with 220mW power consumption.
- Offers high insulation with insulation distance of 8 mm and impulse withstand voltage of 10kV between coil and contacts.
- Satisfies ambient operating temperature requirement of 85°C.
- Standard model conforms to VDE standards.
- Meets the international safety standard for resistance to ignition. (IEC/EN 60335-1) (model G6RN-1 (A) 7-E-ASI-CF-HA type)
- Meets the explosion-proof certification IEC60079-15. (G6RN-1(A)7-E-ASI-CF-HA type)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6RN | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6RN-1 | Login/Register | Login/Register | Download | In production | |
G6RN-17-E-ASI-CF-HA | Login/Register | Login/Register | Download | In production | |
G6RN-1A | Login/Register | Login/Register | Download | In production | |
G6RN-1A7-E-ASI-CF-HA | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.