A9TS Ultra subminiature Toggle Switch
Ultra subminiature size.
- Gold-plated clip contact ensure high reliability.
- The sealed bottom prevents flux penetration.
- Washable, equivalent to IP64 (IEC-60529).
- A9TS is smaller than A9T. Height: A9T 17mm A9TS 11mm (35% smaller than A9T)
This product family is still being manufactured and sold by OMRON to existing customers. However, we recommend refraining from using this product family in any new designs. For alternative products, please view here.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet A9TS | |
| Precautions | PCB-mount Manual SwitchSafety Precautions | |
| Selection Guide | Switch Selection | |
| Technical information | Troubleshooting case studies [Operation Switch] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| A9TS11-0011 | Login/Register | Login/Register | Download | In production | ||
| A9TS11-0012 | Login/Register | Login/Register | Download | In production | ||
| A9TS11-0013 | Login/Register | Login/Register | Download | In production | ||
| A9TS12-0011 | Login/Register | Login/Register | Download | In production | ||
| A9TS12-0012 | Login/Register | Login/Register | Download | In production | ||
| A9TS12-0013 | Login/Register | Login/Register | Download | In production | ||
| A9TS21-0011 | Login/Register | Login/Register | Download | In production | ||
| A9TS21-0012 | Login/Register | Login/Register | Download | In production | ||
| A9TS21-0013 | Login/Register | Login/Register | Download | In production | ||
| A9TS22-0011 | Login/Register | Login/Register | Download | In production | ||
| A9TS22-0012 | Login/Register | Login/Register | Download | In production | ||
| A9TS22-0013 | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.