G9KD PCB Power Relays
- New
High-Capacity Power Relay Capable of
Switching up to 1,500 VDC, 150 A*
- Max. switching voltage 1,500 VDC, rated carry/max. breaking current 150 A (at 70°C)/100 A (at 85°C)
- Capable of 12 kV high withstand voltage (between coil and contact)
- Contact gap: 6.0 mm minimum
- Low initial contact resistance ≤4 mΩ
- Auxiliary contact option conformed to mirror contact structure defined in IEC/EN60947-4-1
* 150 A breaking up to a maximum of 1,000 VDC
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G9KD | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
Whitepaper
| Data type | File name | Date of update |
|---|---|---|
| White Paper | G9KD White Paper Download |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G9KD-1A | Login/Register | Login/Register | Download | In production | ||
| G9KD-1A1B | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.



