G6C PCB Power Relay
Miniature High Capacity Relays
with SPST-NO 10A and SPST-NO +
SPST-NC 8A
- SPST-NO 10A and SPST-NO + SPST-NC 8A for power switching and output that satisfy the needs for space-saving.
- Small High-capacity Relays Compact: 20 × 15 × 10 mm (L × W × H).
- Low power consumption: 200 mW.
- Ultrasonically cleanable models is available.
- Exclusive P6C model for sockets is now available.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6C | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6C-1114C-US | Download | In production | |||
G6C-1114P-FD-US | Download | In production | |||
G6C-1114P-US | Login/Register | Login/Register | Download | In production | |
G6C-1114P-US-U | Download | In production | |||
G6C-1117C-US | Download | In production | |||
G6C-1117P-FD-US | Download | In production | |||
G6C-1117P-US | Login/Register | Login/Register | Download | In production | |
G6C-2114C-US | Download | In production | |||
G6C-2114P-FD-US | Download | In production | |||
G6C-2114P-US | Login/Register | Login/Register | Download | In production | |
G6C-2114P-US-U | Download | In production | |||
G6C-2117C-US | Download | In production | |||
G6C-2117P-FD-US | Download | In production | |||
G6C-2117P-US | Login/Register | Login/Register | Download | In production | |
G6CK-1114C-US | Download | In production | |||
G6CK-1114P-FD-US | Download | In production | |||
G6CK-1114P-US | Login/Register | Login/Register | Download | In production | |
G6CK-1114P-US-U | Download | In production | |||
G6CK-1117C-US | Download | In production | |||
G6CK-1117P-FD-US | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.