G5Q PCB Power Relay
A Miniature Power Relay with
1-pole 10 A for various loads.
- Reduced power consumption with voltage holding and pulse width modulation (PWM) control. (-PW Model)
- Latching types that can contribute to energy saving are available.
- TV-8 rating (117 A inrush current), E-ballast rating (UL 508) conformed. (-HR Model)
- IEC 60079-1, IEC 60079-15 complied. (Exclude -HR Model)
- IEC/EN 60335-1 complied. (-HA Model)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G5Q | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | Product Status |
---|---|---|---|---|
G5Q-1 | Login/Register | Login/Register | In production | |
G5Q-1-EU | Login/Register | Login/Register | In production | |
G5Q-1-EU-HA | Login/Register | Login/Register | In production | |
G5Q-1-HA | Login/Register | Login/Register | In production | |
G5Q-1-HA-PW | Login/Register | Login/Register | In production | |
G5Q-1-PW | Login/Register | Login/Register | In production | |
G5Q-14 | Login/Register | Login/Register | In production | |
G5Q-14-EU | Login/Register | Login/Register | In production | |
G5Q-1A | Login/Register | Login/Register | In production | |
G5Q-1A-EL-HA-VH | Login/Register | Login/Register | In production | |
G5Q-1A-EU | Login/Register | Login/Register | In production | |
G5Q-1A-EU-HA | Login/Register | Login/Register | In production | |
G5Q-1A-HA | Login/Register | Login/Register | In production | |
G5Q-1A-HA-PW | Login/Register | Login/Register | In production | |
G5Q-1A-HR-HA-VH | Login/Register | Login/Register | In production | |
G5Q-1A-PW | Login/Register | Login/Register | In production | |
G5Q-1A4 | Login/Register | Login/Register | In production | |
G5Q-1A4-EL2-HA | Login/Register | Login/Register | In production | |
G5Q-1A4-EL3-HA | Login/Register | Login/Register | In production | |
G5Q-1A4-EU | Login/Register | Login/Register | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.