PARAMETRIC SEARCH
LINE UP
Flow Sensors
Sensors that measure the flow rate of gas with high accuracy, and are less affected by temperature and pressure.
Pressure Sensors
Pressure Sensors
Vibration Sensors/Tilt Sensors
Detecting earthquakes and vibrations/falls, thereby preventing secondary disasters such as fires.
Thermal Sensors
Human detecting sensors by high sensitive IR sensors
Photomicrosensors
Small and simple optical sensors embedded in equipment for detecting workpieces. Wide lineup of installation types available including groove types (transmission type) and reflection types.
Light Convergent Reflective Sensors/Diffuse Reflective Sensors
Guaranteed reliability. Abundant variations.
Color Sensor
Reliable Detection of Changes and Differences in Color
Displacement Sensors/Ranging Sensors
Measure distance and height. Lineup of LED type, TOF type, etc.
Human Detecting Sensors
A sensor that inspects the presence or absence of people, the number of people, the position status, etc.
Human Body Detection Software
Sensing human movement at high speed and with high accuracy is achieved through large quantities of training data, AI-based algorithms, and current embedded technology.
Human Image Solution
Total number of shipping license is over 1.5 billion. Image sensing technology of human-specific.
Electrostatic Capacitance Sensors
Reliable operation that equipped with anti-static FG terminals are also available.