XN2 Easy-wire Connectors for Industrial Components
Easy-wire Connectors with e-CON * Specifications; Ideal for
Connecting Sensors.
- Use industry-proven spring clamps for wiring.
- No special tools required for easy wiring.
- Rewiring (repairing) is possible.
- Each Connector accepts any wire size from stranded wire AWG28 (0.08 mm2) to AWG20 (0.5 mm2). (External sheath diameter: 1.5 mm max.)
Note: *E-con specifications are currently being promoted for standardization by manufacturers of FA components and connectors. Connector specifications are disclosed only for the mating portions.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet XN2 | |
| Precautions | Common Precautions for Connectors | |
| Selection Guide | Connector Selection | |
| Accessory | Tools |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| XN2A-1370 | Login/Register | Download | In production | ||
| XN2A-1470 | Login/Register | Download | In production | ||
| XN2A-1570 | Login/Register | Download | In production | ||
| XN2A-1670 | Login/Register | Download | In production | ||
| XN2A-1870 | Login/Register | Download | In production | ||
| XN2B-1470 | Login/Register | Download | In production | ||
| XN2D-1371 | Login/Register | Download | In production | ||
| XN2D-1471 | Login/Register | Download | In production | ||
| XN2D-1571 | Login/Register | Download | In production | ||
| XN2D-1671 | Login/Register | Download | In production | ||
| XN2D-1871 | Login/Register | Download | In production | ||
| XN2D-4471 | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.

