Ultra-Compact DPDT Slim Relay,
Supports Area-Saving and High-Density Mounting
Surface-Mounting Relay
G6J-Y

G6J-Y

G6J-Y Relay
Product Features

01Reduces Component Count

Double-Pole, Double-Throw configuration enables multiple simultaneous switching with a single relay. It contributes to reducing the number of parts in equipment.

Double-Pole, Double-Throw configuration

02 Contributes to Power Saving

Single winding coil latching type with a contact state holding function is also available, which contributes to power saving of equipment by reducing the control power of the relay.

Operation Timing Chart of Single Winding Coil Latching Type

*Click To Enlarge Image

03 Supports Mounting on Small Devices and High Integration

The extremely small mounting area contributes to mounting on small devices and high integration of boards.

Mounting area value : G6S-2F 100% 150.1mm2 / G6J-2FS-Y 47% 71.0mm2

G6J-Y Terminal
Types and Variations

  • G6J-2P-Y PCB terminals
    G6J-2P-Y PCB terminals
  • G6J-2FL-Y Surface-Mounting terminals, long
    G6J-2FL-Y Surface-Mounting terminals,
    long
  • G6J-2FS-Y Surface-Mounting terminals, short
    G6J-2FS-Y Surface-Mounting terminals,
    short

Model Number Legend

G6J(1)-(2)(3)-(4)

  • 1. Relay function None: Single-side stable relay
    U: Single-winding latching relay
  • 2. Number of contact poles/ Contact form 2: 2-pole/DPDT (2c)
  • 3. Terminal shape P: PCB terminals
    FS: Surface-Mounting terminals, short
    FL: Surface-Mounting terminals, long
  • 4. Special function Y: Improved product for soldering heat resistance

Ordering Information

Please swipe the table.

Packing Tube packing Tape packing
Relay function Protective
structure
Contact form Model Rated coil
voltage
Minimun
packing unit
Model Rated coil
voltage
Minimun
packing unit
Minimum
ordering unit
(tape packing)
Single-side
stable
Fully sealed DPDT G6J-2P-Y DC3 50 pcs/tube - DC3 400 pcs/reel 800 pcs/
2 reels
DC4.5 DC4.5
DC5 DC5
DC12 DC12
DC24 DC24
G6J-2FS-Y
G6J-2FL-Y
DC3 G6J-2FS-Y-TR
G6J-2FL-Y-TR
DC3
DC4.5 DC4.5
DC5 DC5
DC12 DC12
DC24 DC24
Single-winding
latching
G6JU-2P-Y DC3 - DC3
DC4.5 DC4.5
DC5 DC5
DC12 DC12
DC24 DC24
G6JU-2FS-Y
G6JU-2FL-Y
DC3 G6JU-2FS-Y-TR
G6JU-2FL-Y-TR
DC3
DC4.5 DC4.5
DC5 DC5
DC12 DC12

Similar Product Spec Comparison Table

Please swipe the table.

  G6J-Y G6S
G6J-Y< G6S
Terminal shape PCB terminals Surface-Mounting PCB terminals Surface-Mounting
Contact form 2c 2c
Rated load AC125V 0.3A
DC30V 1A
AC125V 0.5A
DC30V 2A
Max. switching current 1A 2A
Dimensions H(mm) 9 10 9.2
L(mm) 10.6 14.8
W(mm) 5.7 7.3
Power consumption
(Single-side stable)
140mW ~ 230mW 140mW ~ 200mW
Operating (set) time/Release (reset) time 3ms max./3ms max. 4ms max./4ms max.
Insulation resistance 1,000 MΩ min. 1,000 MΩ min.
Dielectric strength Between coil and contacts AC1,500V 1min AC2,000V 1min
Between contacts of different polarity AC1,000V 1min AC1,500V 1min
Between contacts of the same polarity AC750V 1min AC1,000V 1min
Mechanical durability 50,000,000 operations min. 100,000,000 operations min.
Electrical durability 100,000 operations min.(Rated load) 100,000 operations min.(Rated load)
Impulse withstand voltage Between coil and contacts 2,500V 2 x 10μs 2,500V 2 x 10μs
Between contacts of different polarity 1,500V 10 x 160μs 1,500V 10 x 160μs
Between contacts of the same polarity 1,500V 10 x 160μs 1,500V 10 x 160μs
Ambient operating temperature -40 ~ +85℃
(with no icing or condensation)
-40 ~ +85℃
(with no icing or condensation)
Ambient operating humidity 5 ~ 85%RH 5 ~ 85%RH
Single-side stable ● ● ● ●
Single-winding latching ● ● ● ●
Double-winding latching - - ● ●

You can check the technical details of the products from the following resources:

G6J-Y Relay
Application Examples

5G Related

5G Related

The next-generation communication standard "5G" has begun to be introduced in various devices including 5G base stations.
The G6J-Y contributes to the high integration of communication equipment such as Exchanges and Edge Routers, Ethernet Switches, and Set-Top Boxes.

  • Digital Switching System Digital Switching System
  • Edge Router Edge Router
  • Set Top Box Set Top Box

Smart Home Related

Smart Home Related

In smart home-related fields, G6J-Y can be used in a variety of devices, from Smart Meters, Thermostat Controllers, Security Devices to Digital Audio Players.

  • Smart Home Controller Smart Home
    Controller
  • Thermostat Controller Thermostat
    Controller
  • Smart Meter Smart Meter
  • Digital Audio Player Digital Audio
    Player
  • Security Equipment Security Equipment

Other application examples

  • Air Conditioner (Outdoors) Home Appliances Air Conditioner (Outdoors) Indoor / outdoor unit standby power cut
    Indoor / outdoor unit control
  • Semiconductor Manufacturing Equipment Industrial Semiconductor Manufacturing Equipment Control board : Control signal switching
  • Machine Tool Industrial Machine Tool External output board : Switching I/O signals
  • Access Control System Building Automation Access Control System TV doorphone : Switching between audio and image
  • Test and Measurement Equipment Industrial Test and Measurement Equipment Measurement circuit: Switching singal
  • Fire/Smoke/Gas Alarm System Building Automation Fire/Smoke/Gas Alarm System Detector : Alarm signal
    Controller : Control signal switching
  • Power Conditioner for Solar Power Generation Energy Power Conditioner for Solar Power Generation Power Conditioner : Operation signals, error signals