Should be used especially for 'fast chargers' : High current&voltage, Low heat generation, Safety performance Here are some recommended high-capacity relays!

Produced in: February 2025

EV charger types

The spread of electric vehicles (EVs) has brought about the rise of EV charger installations in homes, towns, and various other locations as part of charging infrastructure. There are two main charging methods for EVs: AC (alternating current) charging and DC (direct current) charging, with Modes 1 to 3 being AC (normal) charging and Mode 4 being DC (fast) charging. Mode 3 is mainly installed on the walls of homes and commercial buildings, while Mode 4 is installed in commercial buildings as well as highway service areas and public facilities.

Mode 1 - 3 (AC)Normal charger : Home outlet 100 V/200 V. AC charging, 6 kW – 22 kW, Simple structure.OBC (On-Board Charger)AC -> DC BMS (Battery Management System)On-board battery. Mode 4 (DC) Fast charger : AC-DC conversion.DC charging, Tens of kW - hundreds of kW, Many structural components such as AC/DC converters.

Modes 1 to 3 are charging methods that use alternating current (AC) to charge EVs. Since batteries are direct current (DC), however, they must be converted from alternating current (AC) to direct current (DC) for charging. Electric vehicles (EVs) are equipped with a circuit (on-board charger: OBC) that converts AC to DC to charge the EV's battery even when AC is input. It takes time to fully charge the EV battery because it cannot be charged beyond the power coming to the average home.
In addition, there is basically one charging port per charger.

Mode 4 (fast charger)

Mode 4 is a charging method that uses direct current (DC) to charge EVs. Also commonly referred to as fast chargers, they are installed in commercial and public facilities because they handle large amounts of electricity. The received AC power is converted to DC power by a circuit in the charger, and the power is sent directly to the onboard batteries. They can charge the battery with large power ranging from tens of kW to hundreds of kW. In circuits that convert electricity, such as AC-DC, however, conversion losses occur, and losses due to energization also occur, which necessitates components with low resistance. Some chargers installed in public areas have multiple charging ports per charger.

Compared to Mode 3, which has a relatively simple structure, Mode 4, which has a complex structure including transducers, requires different specifications and number of relays for each part. This landing page describes the features of each part of the fast charger circuits and the relays suitable for them.

Recommended relay lineup for fast chargers (Mode 4)

Mode 4 DC fast chargers are installed in places where fast charging is required, such as highway service areas. We introduce OMRON's relays with high output, low loss (heat generation), and an error detection function (auxiliary contact), which are required for this DC fast charger.

01.Rectifier: Circuit for converting alternating current (AC) voltage to direct current (DC) voltage, 02.DC/DC transformer circuit: Circuit for adjusting the input DC voltage to the required output voltage, 03.Output switching circuit: Circuit to connect multiple inputs and outputs and assign specific inputs to specified outputs. Inrush current protection circuit: Circuit to limit inrush current generated when power is turned on

01.Rectifier

Rectifier Switching devices are used to ensure isolation between the primary power system and the secondary side of the rectifier, as well as for emergency power input disconnection. Since the power input is 3-phase, simultaneous opening and closing of three or four poles is required, and multi-pole relays or multiple single-pole relays are used.

Note. The current and voltage values in the above diagram are the rated values.

Inrush current protection circuit An inrush current prevention circuit may be connected in parallel to the safety cutoff section required on the AC side of the rectifier circuit. Relays capable of turning on and off tens of ampere with voltage rating compatible with grid voltage (200V/400V/690V) are recommended in inrush current protection circuits.

Low heat generation, high voltage, and high current interrupting relay recommended for Rectifier

Max. current Rated
voltage
Aux.
contact
Mounting Poles/
Latching
Size (mm)※ Weight (g)
G9KA-E 300 A 1000 VAC - PCB mounting 1-pole 51x56.7x54.5 Approx. 235
G9KA 260 A 800 VAC - PCB mounting 1-pole 51x51x47.2 Approx. 220
G7EB-E2 150 A 800 VAC - PCB mounting 1-pole 50.5x37x40.5 Approx. 100
G7EB-E 120 A 800 VAC - PCB mounting 1-pole 50.5x37x40.5 Approx. 100
G9TB 120 A 276 VAC - Welding
Screw-tightening
PCB mounting
(under development)
1-pole
Latching
43.5 x 22.5 x 37.5
(excluding terminals)
Approx. 70
G7EB 100 A 800 VAC - PCB mounting 1-pole 50.5x37x40.5 Approx. 100
G9TA 60 A 250 VAC - Welding
Screw-tightening
PCB mounting
1-pole
Latching
39.1 x 18 x 34.5
(excluding terminals)
Approx. 42
G6QG 55 A 480 VAC - PCB mounting 1-pole 30.5x16x20.5 Approx. 18
G9KC 40 A 480 VAC check PCB mounting 4-pole 35.5 x 50.5 x 47.5 Approx. 220
G6QE 36 A 480 VAC - PCB mounting 1-pole 30.5 x 16 x 20.5 Approx. 17
G7L 30 A 220 VAC - Tab terminal connection
Screw-tightening
PCB mounting
1-pole
2-pole
52.5 x 35.5 x 41
(PCB mounting)
Approx.
90 - 120

Relays recommended for an Inrush current protection circuit in rectifier circuits

Max. input
current
Rated
voltage
Aux.
contact
Mounting Poles Size (mm)※ Weight (g)
G7EB 100 A 800 VAC - PCB mounting 1-pole 50.5x37x40.5 Approx. 100
G9TA 60 A 250 VAC - PCB mounting 1-pole 39.1 x 18 x 34.5
(excluding terminals)
Approx. 42
G6QG 55 A 480 VAC - PCB mounting 1-pole 30.5x16x20.5 Approx. 18
G9KC 40 A 480 VAC check PCB mounting 4-pole 35.5 x 50.5 x 47.5 Approx. 220
G6QE 36 A 480 VAC - PCB mounting 1-pole 30.5 x 16 x 20.5 Approx. 17
G7L 30 A 220 VAC - Welding
Screw-tightening
PCB mounting
1-pole
2-pole
52.5 x 35.5 x 41
(PCB mounting)
Approx.
90 - 120

Note. The above specifications are current as of January 2025. Be sure to check the data sheet of each product for details.
Refer to PCB Relays Common Precautions for general precautions.
* Sizes are listed in the order of length x width x height.

02.DC/DC transformer circuit

DC/DC transformer circuit Switching devices may be used in the DC/DC transformer circuit to ensure safety in the event of a malfunction in the charge control circuit. As EV batteries adopt higher voltage, relays capable of switching high voltages (up to 1500 VDC) are required. In addition, to increase charger redundancy, multiple DC/DC transformer circuits are often configured in parallel. Each transformer circuit requires the installation of a relay in the same manner as above.

Note. The current and voltage values in the above diagram are the rated values.

Inrush current protection circuit An inrush current protection circuit is connected in parallel to this switching device. An inrush current protection circuit is a circuit that prevents the failure of energized electronic components due to the large current caused by charging capacitors when the power is turned on. It consists of a current-limiting resistor and a switching device connected in series to suppress large currents at power-on. Relays capable of turning on and off tens of ampere are recommended for switching devices used in inrush current protection circuits.

Low heat generation, high voltage, and high current interrupting relay recommended for DC/DC transformer circuit

Max. current Rated
voltage
Aux.
contact
Mounting Poles Size (mm)※ Weight (g)
G9EC-X1 200 A 1000 VDC - Screw-tightening 1-pole 98 x 44 x 86.7 Approx. 650
G9EK-E 200 A 500 VDC - Screw-tightening 1-pole 86 x 47.7 x 64.2 Approx. 310
G9KD 150 A 1500 VDC 1b PCB mounting 1-pole 60 x 43 x 56 Approx. 265
G9EK 120 A 500 VDC - Screw-tightening 1-pole 86 x 47.7 x 64.2 Approx.
310 - 340
G9KB-E 100 A 800 VDC - PCB mounting 1-pole 50.5x37x50.5 Approx. 110
G9KB 50 A 600 VDC - PCB mounting 1-pole 50.5x37x50.5 Approx. 110
G7L-X 35 A 1000 VDC
(series connection
of 2 poles)
- PCB mounting 2-pole 52.5 x 35.5 x 41 Approx. 100

Inrush current protection circuit for DC/DC transformer circuits

Max. input
current
Rated
voltage
Mounting Poles Size (mm)※ Weight (g)
G7L-X 40 A 1000 VDC
(series connection of 2 poles)
PCB mounting 2-pole 52.5 x 35.5 x 41 Approx. 100
G9KJ 25 A 1500 VDC PCB mounting 1-pole 37.2 x 17 x 25.5 Approx. 16
G5PZ-X 20 A 400 VDC
(series connection of 2 units)
PCB mounting 1-pole 26.4x15.2x29.5 Approx. 15
G2RG-X 10 A 500 VDC
(series connection of 2 poles)
PCB mounting 2-pole 29 x 23.5 x 29.5 Approx. 22
G9EJ-E 15 A 400 VDC Tab terminal connection
PCB mounting
1-pole 31 x 27 x 32.2
(PCB mounting)
Approx. 45

Note. The above specifications are current as of January 2025. Be sure to check the data sheet of each product for details.
Refer to PCB Relays Common Precautions for general precautions.
* Sizes are listed in the order of length x width x height.

03.Output switching circuit

Output switching circuit Many fast chargers, which are often installed in public areas such as highway service areas and convenience stores, are capable of charging multiple vehicles with a single charger.
Therefore, the charging output (power) must be controlled according to the charging situation, such as when charging a single car or multiple cars. In addition, to ensure charging capacity in the event of a DC/DC converter failure, the output switching circuit can be switched to resume charging operation.
In the output switching circuit section, AC relays can also be used instead of DC relays, since in principle switching is performed with no load (0 A). Because many relays are used, AC relays, which are smaller, lighter, and less expensive, are increasingly being used rather than DC relays and contactors, which are comparatively more expensive. In addition, by integrating into circuit boards, the number of assembly and connection man-hours can be significantly reduced.
Also, safety standards specify that switching devices comprising output switching circuits be provided with a function to monitor the contact state. For this reason, a relay with auxiliary contacts may be desirable for the part in question.

Note. The current and voltage values in the above diagram are the rated values.

Low heat generation, high voltage, and high current interrupting relay recommended for Output switching circuit

Max. current DC
cutoff current
Rated
voltage
Mounting Poles/
Latch
Size (mm)※ Weight (g)
G9KA-E 300 A Limited to
no load
open/close
1000 VAC PCB mounting 1-pole 51x56.7x54.5 Approx. 235
G9KA 260 A 200 A at
60 V
800 VAC PCB mounting 1-pole 51x51x47.2 Approx. 220
G9EK-E 200 A 200 A at
500 V
500 VDC Screw-tightening 1-pole 47.7 x 86 x 64.2 Approx. 310
G9EC-X1 200 A 150 A at
1000 V
1000 VDC Screw-tightening 1-pole 44 x 98 x 86.7 Approx. 650
G9KD 150 A 150 A at
1000 V
1500 VDC PCB mounting 1-pole 60 x 43 x 56 Approx. 265
G7EB-E2 150 A 150 A at
60 V
800 VAC PCB mounting 1-pole 50.5 x 37 x 40.5 Approx. 100
G9EK 120 A 120 A at
500 V
500 VDC Screw-tightening 1-pole 47.7 x 86 x 64.2 Approx.
310 - 340
G7EB-E 120 A 100 A at
60 V
800 VAC PCB mounting 1-pole 50.5 x 37 x 40.5 Approx. 100
G9TB 120 A Limited to
no load
open/close
276 VAC Welding
Screw-tightening
PCB mounting
(under development)
1-pole
Latching
43.5 x 22.5 x 37.5 Approx. 70
G9KB-E 100 A 100 A at
600 V
800 VDC PCB mounting 1-pole 50.5x37x50.5 Approx. 110
G7EB 100 A 100 A at
60 V
800 VAC PCB mounting 1-pole 50.5x37x40.5 Approx. 100
G6QG 55 A Limited to
no load
open/close
480 VAC PCB mounting 1-pole 30.5x16x20.5 Approx. 18

Note. The above specifications are current as of January 2025. Be sure to check the data sheet of each product for details.
When using relays with no load switching (so-called dry switching), Refer to PCB Relays Common Precautions for general precautions.
* Sizes are listed in the order of length x width x height.

G9KA auxiliary contact type for use in output switching circuits is newly added to the lineup. Please contact us for product details. Inquire Now