
G9EK-1 DC Power Relays

- New
Gasless High-capacity DC Power Relay
that achieves carbon neutrality.
- Achieves 500 VDC, 120 A high capacity with bidirectional switching performance without the need of gas filling and sealed structure of the switching section.
- A compact relay (64.2 x 86 x 47.7 mm (H x W x L)) capable of switching 500 A at 400 VDC max.
- Achieves industry-leading* low power consumption. Contributes to energy saving of customer's system.
- Vibration and impact resistant performance that can be installed in mobility.
- Approved UL Standard.
* Based on OMRON investigation in October 2024
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G9EK-1 | |
Precautions | DC Power Relay Common Precautions | |
Selection Guide | Electrical Mechanical Relay Selection Guide |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | G9EK-1 White Paper Download |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G9EK-1-U DC12 | Login/Register | Login/Register | Download | In production | |
G9EK-1-UTU | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.