
G9EJ-1-E DC Power Relays

Compact DC Power Relays Capable of
Switching 400 V 15 A DC loads
- Actualize a high capacity interruption through the function of extinction of magnetic arc by adopting high-efficiency magnetic circuit.
- Actualize improvement of inrush-withstand performance and a long-life by adopting Omron's own contact driving system.
- Actualize the power saving.
- Small and lightweight type. Size: H31 mm × W27 mm × L44 mm, Weight: approx. 45 g
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G9EJ-1-E | |
Precautions | DC Power Relay Common Precautions |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
G9EJ-1-E-UVD DC12 | Login/Register | Login/Register | RoHS Certificate | In production | |
G9EJ-1-E-UVD DC24 | Login/Register | Login/Register | RoHS Certificate | In production | |
G9EJ-1-P-E-UVD DC12 | Login/Register | Login/Register | RoHS Certificate | In production | |
G9EJ-1-P-E-UVD DC24 | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.