![G9TB.png G9TB.png](/eu-en/sites/components.omron.com.eu/files/2023-11/G9TB.png)
G9TB AC Power Latching Relay
![G9TB.png G9TB.png](/eu-en/sites/components.omron.com.eu/files/2023-11/G9TB.png)
120 A Compact and high power
latching relay
- High power switching: 120 A, 276 VAC
- Compact size: 37 mm × 43 mm × 22 mm
- Low temperature-rise
- High overcurrent capability, conforming to IEC62055-31 UC3
- Conforms to UL 508
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G9TB | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G9TB-K1ATH-E | Login/Register | RoHS Certificate | In production | ||
G9TB-K1ATW-E | Login/Register | RoHS Certificate | In production | ||
G9TB-U1ATH-E | Login/Register | RoHS Certificate | In production | ||
G9TB-U1ATW-E | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.