What is an External Connector?
Definition

External interface connectors for connecting equipment to other equipment.
Many connectors conform to the communication standards.
Features
External D-sub Connectors
D-sub Connectors Are Ideal for Office Automation Interfacing
XM2/XM3 D-sub connectors

- DIP terminal, solder cup terminal, or SMT-type can be selected according to the mounting method
- Connectors are shielded to protect against EMI
- XM3-LS Slim D-sub connectors help reduce board mounting area by 33% (compared with previous models)
XM2S D-sub Connector Assembly Hoods
- Metallized plastic hood provides excellent noise protection.
- Connectors are available with cables connected horizontally so the space behind the connectors can be used more effectively.

Lineup
D-Sub Connectors
| Classification | Model | Appearance | Contact pitch | Type | |
|---|---|---|---|---|---|
D-Sub Connectors | D-Sub Connectors | XM3A/XM3C | ![]() | 2.74mm 2.76mm | Plug |
| XM3B/ XM3D/XM3F | ![]() | 2.74mm 2.76mm | Socket | ||
D-sub Connector Assembly Hoods | XM2S- □□1□ | ![]() | -- | Straight | |
| XM2S- □□2□ | ![]() | -- | Right-angle | ||
| XM2S-E | ![]() | -- | ESD Protection | ||
D-Sub Connectors | XM2C-L/ XM2E-L | ![]() | 2.77mm | Plug | |
| XM2F-L/ XM3B-L | ![]() | 2.77mm | Socket | ||
SMT-type D-Sub Connectors | XM3K | ![]() | 2.74mm | Plug | |
| XM3L | ![]() | 2.74mm | Socket | ||
High-density D-sub Connectors | XM4K | ![]() | 2.29mm | Plug | |
| XM4L | ![]() | 2.29mm | Socket | ||
Slim D-Sub Connectors | XM3C-LS | ![]() | 2.74mm | Plug | |
| XM3B-LS | ![]() | 2.74mm | Socket | ||
USB Connectors
| Classification | Model | Appearance | Contact pitch | Type |
|---|---|---|---|---|
USB Connectors | XM7A/XM7B | ![]() | 2.0mm 2.5mm | USB2.0 |
| XM7D | ![]() | 0.8mm | USB2.0 mini-USB |
LAN Modular Jack Connectors
| Classification | Model | Appearance | Contact pitch | Type |
|---|---|---|---|---|
LAN Modular Jack Connectors | XM9B | ![]() | 2.04mm | Right-angle DIP terminals |
Applications
Machine tools / Semiconductor production equipment / FA equipment / Industrial robots / Amusement machines