What is a Flat Cable Connectors (MIL Connectors)?
Definition

A type of connector that harnesses a flat cable conforming to the MIL standard (MIL-C-83503) by pressure welding.
This also includes connectors that are based on ideas from the MIL standard.
Features
Features of a Flat Cable Connector
In addition to MIL-type locks, we have a variety of other lock variations such as original locking sockets, original simple locks, and more.
Flat Cable Connectors Plug XG4A
The lock is wide enough to use your entire finger and user-friendly, which improves operability when connecting and disconnecting.
Ensures secure and stable connection.



Excellent operability & Wide variation suitable to your connection applications

Easy-to-use lock levers for one-hand operation-

XG5N-U
Two-tier Plugs for high-density mounting

XG4A 2-tier Plugs
Lineup
| Classification | Model | Appearance | Contact pitch | Typ |
|---|---|---|---|---|
| MIL Plugs | XG4A- □□31/71 □□34/74 |
![]() |
2.54mm | Plugs with long lock |
| XG4A- □□32/72 □□35/75 |
![]() |
2.54mm | Plugs with short lock | |
| XG4A- □□33/73 □□36/76 |
![]() |
2.54mm | Plugs without lock | |
| XG4A- □□39/79-A |
![]() |
2.54mm | 2-tire Plugs | |
| Flat cable MIL Sockets | XG4M |
![]() |
2.54mm | Sockets |
| XG4M-U |
![]() |
2.54mm | Sockets with lock | |
| IDC Plugs | XG4E |
![]() |
2.54mm | Plugs with long lock |
| 2.54mm | Plugs with short lock | |||
| Box-type Plugs | XG4C |
![]() |
2.54mm | Plugs |
| Board-to-board Sockets | XG4H |
![]() |
2.54mm | Sockets |
| Flat Cable Connectors for PCBs | XG2 |
![]() |
2.54mm | Standard Terminal Arrangement |
| Reverse Terminal Arrangement |
| Classification | Model | Appearance | Contact pitch | Typ |
|---|---|---|---|---|
| IDC Sockets for Discrete Wires | XG5M |
![]() |
2.54mm | Two-row Sockets |
| XG5S-□□01 |
![]() |
ー | Semi Covers | |
| XG5S-□□□2 |
![]() |
ー | Hood Covers |
| Classification | Model | Appearance | Contact pitch | Typ |
|---|---|---|---|---|
| Crimped Sockets for Discrete Wires | XG5N |
![]() |
2.54mm | Two-row Sockets |
| XG5N-U |
![]() |
2.54mm | Two-row Sockets with lock |
| Classification | Model | Appearance | Contact pitch | Typ |
|---|---|---|---|---|
| Original Plugs | XG8 |
![]() |
2.54mm | One-row Plugs |
| Two-row Plugs |
Applications
Flat Cable Connector Applications
Machine tools / Semiconductor production equipment / FA equipment / Industrial robots / Quick chargers / PV inverters / ATMs / Amusement machines