What is a FPC/FFC Connector?
Definition

A type of connector intended to connect FPCs (Flexible Printed Circuits) and PCBs (Printed Circuit Boards). A method of connecting FPCs is directly inserting them into the connector.
Connection with FFCs (Flexible Flat Cable) is also possible.
Features
Features of Rotary Backlock Mechanism
1.Rotary latch is independent of the FPC/FFC socket. The Rotary latch will not release if the FPC/FFC is lifted.

2.Dual contact. There is no need to distinguish between the upper and lower FPC/FFC connection.

3.Four-sided housing. Construction prevents FPC/FFC displacement.

4.Delivered with the rotary latch open. Less work required for FPC/FFC Mounting.

Tradition Rotary Connector

XF2 / 3 Series
Improved insertion into FPC/FFC cable connectors with sure lock feeling to confirm proper connection.
Improved FPC/FFC Insertion and Lock Feeling

The insertion opening is easy to see.


It’s easy to tell when the lock is completely engaged.
Small reels are available to fit small-scale applications

Small reel = 100 pcs per reel *Applicable Connectors:XF2M, XF3M, XF3M(1)
Lineup
FPC/FFC Connectors
| Classification | Model | Appearance | Contact pitch | Type | |
|---|---|---|---|---|---|
FPC/FFC Connectors | XF3M | ![]() For FPC/FFC Available in 100pcs per reel | 0.5mm | Side-entry | Dual Contact Au flash |
| Dual Contact Sn | |||||
| Upper Contact Au flash | |||||
| 1.0mm | Dual Contact Au flash | ||||
| Dual Contact Sn | |||||
| XF2M | ![]() For FPC/FFC Available in 100pcs per reel | 0.5mm | Side-entry | ||
Applications
Semiconductor production equipment / Industrial robots / ATMs / Amusement machines /Handy terminals / Smart meters / Security equipment