International electrical relay safety standards & information
- Basics
- Technology
- Applications
- Standards
- Glossary
Electrical relay safety standards
Safety standards protect users from electrical shock and fire hazards caused by electrical equipment. They establish minimum safety standards required for electrical equipment and components. Each country has its own national safety standards according to voltages, weather conditions and safety approaches. Using safety-approved relays in equipment will exempt manufacturers from taking the relay test at the time of the application for the standard approval of the equipment.
Worldwide Electrical Safety Standards & Certifying Organizations

Major electrical relay safety requirements
Name | National Standards | Country | Description | Certification Body | Certification Mark |
---|---|---|---|---|---|
IEC | - | International | Technical electric standards based on the most recent scientific technology. Forms the basis for standards in other countries. | - | - |
UL | ANSI Standards |
United States | To prevent fires, standards are enforced for the sale of electric products in the USA by state and city. Components must also be certified. |
UL | ![]() ![]() |
CSA | CSA Standards |
Canada | North American safety standards are applied and operated to prevent fire accidents, in the same way as in the USA. | CSA | ![]() |
EU | EN Standards |
Europe | Standards are designed to prevent electric shock and fires, but are not legally enforced. Enforcement is achieved through strict penalties. |
VDE, TUV-Rh | ![]() ![]() |
CCC | Chinese National Standards: |
China | Items for which certification is enforced are specified, and the import and sale of uncertified items in China is prohibited. | CCC | ![]() ![]() |
International Safety Standards

Country | Standard | Level |
---|---|---|
IEC Standards | International Level | |
EN Standards | Reginal Level | |
Germany | VDE Standards | National Level |
UK | BSI Standards | National Level |
USA | ANSI Standards | National Level |
Canada | CSA Standards | National Level |
China | GB Standards | National Level |
Japan | JIS Standards | National Level |
UL Standards | Industry Level |
Basic electrical relay safety requirements
North American Electrical Relay Safety Standards
North American standards are for safety of flammability, ignition performance, and temperature rise of insulating materials used in electrical equipment and parts to prevent fire hazards caused by electrical equipment.
Major safety standards: UL (USA) and CSA (Canada).
European Electrical Relay Safety Standards
European standards cover requirements for insulation distance and tracking resistance (*) in electrical equipment and parts to prevent electrical shock accidents. Major safety standards: EN/IEC (Europe/International)
*Tracking resistance is the degree of loss of the insulation properties by the formation of a conducting path (carbon path) across the insulator surface between electrodes having a potential difference.
Area | Voltage | Hazards | Essential requirements |
---|---|---|---|
North America | 120 / 240 Vac | Fire | Flammability |
Europe | 230 / 400 Vac | Electric shock | Insutation distance |
- Basics
- Technology
- Applications
- Standards
- Glossary