G3VM-□A□/□D□/□B□/□E□ MOS FET Relays DIP, General-purpose Type

General-purpose MOS FET Relays in
DIP packages for a wide range
of applications

  • Package: DIP 4-pin or DIP 6-pin
  • Contact form: 1a (SPST-NO) or 1b (SPST-NC)
  • Load voltage: 60 V, 350 V, or 400 V

G3VM-61A1: Last order Date: Dec,2023. Recommended replacement: G3VM-61AY1
G3VM-61D1: Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1
G3VM-61D1(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1(TR05)
G3VM-61B: Last order Date: Dec,2023. Recommended replacement: G3VM-61AY1
G3VM-61E: Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1
G3VM-61E(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1(TR05)
G3VM-61B1: Last order Date: Dec,2023. Recommended replacement: G3VM-61AY1
G3VM-61E1: Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1
G3VM-61E1(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1(TR05)
G3VM-351A: Last order Date: Dec,2023. Recommended replacement: G3VM-351AY1
G3VM-351D: Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1
G3VM-351D(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1(TR05)
G3VM-351B: Last order Date: Dec,2023. Recommended replacement: G3VM-351AY1
G3VM-351E: Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1
G3VM-351E(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1(TR05)
G3VM-401A: Last order Date: Dec,2023. Recommended replacement: G3VM-401AY1
G3VM-401D: Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1
G3VM-401D(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1(TR05)
G3VM-401B: Last order Date: Dec,2023. Recommended replacement: G3VM-401AY1
G3VM-401E: Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1
G3VM-401E(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1(TR05)
Click here for information on discontinued models (including accessories)

DOWNLOAD

This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".

Catalog

Data type File name Date of update
Data sheet Data sheet G3VM-□A□/□D□/□B□/□E□
Precautions Common Precautions for All MOS FET Relays
Selection Guide G3VM MOS FET RELAYS SELECTION GUIDE
Technical information The SOLUTIONS [MOS FET Relay]

MODEL LIST

Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.

Model 2D/3D CAD*1 ECAD*2 Buy online RoHS Certification Product Status
G3VM-351A Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-351B Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-351D Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-351D(TR)
RoHS Certificate Product Discontinuation
G3VM-351E Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-351E(TR)
RoHS Certificate Product Discontinuation
G3VM-353A Login/Register Login/Register
RoHS Certificate In production
G3VM-353B Login/Register Login/Register
RoHS Certificate In production
G3VM-353D Login/Register Login/Register
RoHS Certificate In production
G3VM-353D(TR)
RoHS Certificate In production
G3VM-353E Login/Register Login/Register
RoHS Certificate In production
G3VM-353E(TR)
RoHS Certificate In production
G3VM-401A Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-401B Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-401D Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-401D(TR)
RoHS Certificate Product Discontinuation
G3VM-401E Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-401E(TR)
RoHS Certificate Product Discontinuation
G3VM-61A1 Login/Register Login/Register
RoHS Certificate Product Discontinuation
G3VM-61B1 Login/Register Login/Register
RoHS Certificate Product Discontinuation
  • *1See here for 2D,3D CAD data specifications.
  • *2External site (Ultra Librarian) opens in a new window.
    Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.