G3VM-351E(TR)
- Product Discontinuation
DIP 6pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
| LED forward current | 50mA |
|---|---|
| Repetitive peak LED forward current | 1A |
| LED forward current reduction rate | -0.5mA/℃ |
| LED reverse voltage | 5V |
| Connection temperature | 125℃ |
| Load voltage (AC peak/DC) | 350V |
| Continuous load current (AC peak/DC) | 120mA |
| ON current reduction rate | -1.2mA/℃ |
| Pulse ON current | 0.36A |
| Connection temperature | 125℃ |
| Dielectric strength between I/O | 2500Vrms |
| Ambient operating temperature | -40~+85℃ |
| Ambient storage temperature | -55~+125℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| LED forward voltage Minimum | 1.0V |
|---|---|
| LED forward voltage Typical | 1.15V |
| LED forward voltage Maximum | 1.3V |
| Reverse current | 10μA |
| Capacitance between terminals | 30pF |
| Trigger LED forward current Typical | 1mA |
| Trigger LED forward current Maximum | 3mA |
| Release LED forward current Minimum | 0.1mA |
| Maximum resistance with output ON Typical | 35 (25)Ω |
| Maximum resistance with output ON Maximum | 50 (35)Ω |
| Current leakage when the relay is open Maximum | 1μA |
| Capacitance between terminals Typical | 30pF |
| Capacitance between I/O terminals | 0.8pF |
| Insulation resistance between I/O terminals Minimum | 1000MΩ |
| Insulation resistance between I/O terminals Typical | 10^8MΩ |
| Turn-ON time Typical | 0.3ms |
| Turn-ON time Maximum | 1ms |
| Turn-OFF time Typical | 0.1ms |
| Turn-OFF time Maximum | 1ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.