G3VM-61A1

product-image
  • Product Discontinuation

DIP 4pin; PCB terminals

Absolute Maximum Rating (Ta = 25℃)

LED forward current50mA
Repetitive peak LED forward current1A
LED forward current reduction rate-0.5mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)60V
Continuous load current (AC peak/DC)500mA
ON current reduction rate-5mA/℃
Pulse ON current1.5A
Connection temperature125℃
Dielectric strength between I/O2500Vrms
Ambient operating temperature-40~+85℃
Ambient storage temperature-55~+125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.0V
LED forward voltage Typical1.15V
LED forward voltage Maximum1.3V
Reverse current10μA
Capacitance between terminals30pF
Trigger LED forward current Typical1.6mA
Trigger LED forward current Maximum3mA
Release LED forward current Minimum0.1mA
Maximum resistance with output ON Typical
Maximum resistance with output ON Maximum
Current leakage when the relay is open Maximum1μA
Capacitance between terminals Typical130pF
Capacitance between I/O terminals0.8pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical0.8ms
Turn-ON time Maximum2ms
Turn-OFF time Typical0.1ms
Turn-OFF time Maximum0.5ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.