OMRON at EDS 2022
Events
OMRON will present solutions for PV panels and EV charging at the Engineering Design Show 2022.
OMRON Electronic Components Europe is supporting the roll out of sustainable energy sources by presenting a range of solutions addressing PV inverters, Battery Energy Storage Systems (BESS) and EV charging systems at the Engineering Design Show at Coventry Building Society Arena, (stand K32), in Coventry on 12th and 13th October 2022.
New at the event will be the recently-added OMRON G9KB, a PCB power relay that provides bi-directional high power DC switching for the next generation of renewable battery energy storage systems (BESS) for homes and DC wall boxes for electric vehicles (EVs). Also presented will be the G9KA, a compact, efficient 800VAC / 200A high power relay aimed at power conditioning systems (PCS) associated with renewable micro power generation as well as inverters and UPS applications.
As an ideal disconnect relay for PV panels, EV chargers or other renewable sources, we will showcase the OMRON G7L-X relay, with a rated load of 1000V DC at 25A and a release time of just 30ms. The G7L-X conforms to UK and IEC solar inverter standards, as well as applicable UL and VDE electrical standards.
Further solutions for EV chargers exhibited by OMRON at EDS include the G9EJ and G2RG-X for DC pre-charge and inrush current bypass applications.
The OMRON team will be at disposal at the stand to provide all the required information and answer any questions.
When: Wednesday 12th October & Thursday 13th October 2022
Where: Stand K32, Coventry Building Society Arena, Coventry, UK
Click here to register
Relays displayed by OMRON include:

G9KB PCB Power Relay
The G9KB is ideal for application in bi-directional high power switching systems, such as residential and low power commercial energy storage systems (ESS), conventional EV chargers, including vehicle to home and grid (V2H/V2G), and fast charger PDU’s (power distribution units).
Applications:
- Energy storage system (ESS)
- Conventional EV chargers including vehicle to home/grid (V2H/V2G)
- EV fast charger PDU (power distribution units)

G9KA PCB Power Relay
The G9KA is a compact and efficient 800VAC/200A high power relay aimed at power conditioners (PCS) associated with renewable micro-power generation, as well as EV chargers, inverters and UPS applications. It benefits from an exceptionally low contact resistance for this class of relay of just 0.2mΩ, which facilitates thermal design and reduces design cost.
Applications:
- Power conditioning system (PCS)
- EV chargers
- PV inverters
- Uninterruptible power supply (UPS)

G7L-X PCB Power Relay
The G7L-X is a compact PCB power relay (52.5mm × 35.5mm × 41.0mm) that achieves high-capacity, bi-directional double breaking and switching up to 1,000VDC.
Applications:
- Energy storage system (ESS)
- EV chargers
- Power conditioning system (PCS)
- Uninterruptible power supply (UPS)
- Other inverter related systems including DC links

G9EJ-1-E DC Power Relay
The G9EJ is a cost-effective solution for EV chargers that can support up to 25A at 400VDC. The device features a proprietary contact driving system that enhances the inrush current performance and ensures a long service life.
Applications:
- EV chargers
- DC management

G2RG-X PCB Power Relay
The G2RG-X is a highly compact 500VDC power relay aimed at the pre-charge circuits in EV chargers, battery back-up systems for solar panels and other high-current DC applications.
Applications:
- EV chargers
- Energy storage system (ESS)
- PV inverters
- Uninterruptible power supply (UPS)
Looking forward to welcoming you!
OMRON's expert staff will be available at stand K32 to answer any questions and present solutions for PV panels and EV charging.