Vol.308 September 2026

We support motion control and drive devices that continue to advance with greater precision, intelligence, and efficiency
(Electronic Components by Market)
Motion Control and Drive Devices
We satisfy the specific needs associated with motion control and drive devices.
| NC / PLC: Growing demand for advanced functionality and network connectivity |
Provision of setting switches suitable for various operating modes
| NC / PLC: Growing demand for advanced functionality and network connectivity |
ID settings are required to connect to various devices linked to NC, PLC, etc.
Provision of setting switches suitable for various operating modes
| Servo: Growing demand for miniaturization and higher capacity (higher speed) |
Providing relays suitable for a wide variety of dynamic brakes
| Servo: Growing demand for miniaturization and higher capacity (higher speed) |
A dynamic braking function capable of handling various capacities is required
Providing relays suitable for a wide variety of dynamic brakes
Power Relay
G6B
Rated Load:
250 VAC, 8A
Power Relay
G6C
Rated Load:
250 VAC, 10A
Power Relay
G2RL
Rated Load:
250 VAC, 16A
| Inverter: Expanding applications |
Offering a lineup of relays capable of supporting expanded variations
| Inverter: Expanding applications |
Inrush current control capable of handling various capacities is required to suppress inrush current
Offering a lineup of relays capable of supporting expanded variations
Power Relay
G5Q
Rated Load:
250 VAC, 5A
Power Relay
G2RL
Rated Load:
250 VAC, 16A
Power Relay
G9KJ
Rated Load:
1500 VDC, 25A
Power Relay
G5PZ
Rated Load:
250 VAC, 16A/20A
(-E Type)
| Common challenges: Improving operability / Improving maintainability |
Switches operable even while wearing work gloves /
Connectors enabling quick maintenance
| Common challenges: Improving operability / Improving maintainability |
I want to operate the device while wearing work gloves
I want to reduce downtime during maintenance
Switches operable even while wearing work gloves /
Connectors enabling quick maintenance
Improved operability
Crisp operational feel even while wearing work gloves
Tactile Switch
B3FS/B3FS-4
Improved maintainability
Two-piece terminal block eliminates the need for rewiring during maintenance
3.5mm-pitch
push-in terminal block
PCB connector
XW4M/XW4N
* Contents as of August 2026.
In the interest of product improvement, specifications are subject to change without notice
