XW4M/XW4N 3.5mm-Pitch Push-In Terminal Block PCB Connectors
3.5mm-pitch push-in terminal block PCB connectors to greatly
improve the efficiency of connector inserting & removing and
cable wiring.
- Easy insertion & removal and high contact reliability are achieved with the unique connector engagement structure. It contributes to enhanced efficiency of inspection, assembly and maintenance.
- Compatible with through-hole-reflow, good for reflow mounting.
- Standard pin-number printed on the top surface of the socket, no extra spaces needed for pin identification such as on the surface of the PCB.
- Wiring efficiency is improved with the "hands-free" mechanism that keeps screwdriver inserted.
- A coding key for preventing erroneous insertion, a short bar, and a release tool are available as optional parts.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet XW4M/XW4N | |
| Precautions | Common Precautions for Connectors | |
| Selection Guide | Connector Selection | |
| Accessory | Tools |
Whitepaper
| Data type | File name | Date of update |
|---|---|---|
| White Paper | User-Friendly XW4M/N Push-in Terminal Brock PCB Connectors with Unique Dual-Sprong Structure*1 |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| XW4M-02D1-H1DA | Login/Register | Download | In production | |||
| XW4M-02D1-H1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-02D1-V1DA | Login/Register | Download | In production | |||
| XW4M-02D1-V1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-03D1-H1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-03D1-V1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-04D1-H1DA | Login/Register | Download | In production | |||
| XW4M-04D1-H1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-04D1-V1DA | Login/Register | Download | In production | |||
| XW4M-04D1-V1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-04D2-H1DA | Login/Register | Download | In production | |||
| XW4M-04D2-H1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-04D2-V1DA | Login/Register | Download | In production | |||
| XW4M-04D2-V1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-05D1-H1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-05D1-V1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-06D1-H1DA | Login/Register | Download | In production | |||
| XW4M-06D1-H1DS | Login/Register | Login/Register | Download | In production | ||
| XW4M-06D1-V1DA | Login/Register | Download | In production | |||
| XW4M-06D1-V1DS | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.




