What is a Signal Relays?
Signal Relay Definition

Signal relays are mainly used for lower than 2A load switching, and can be used in various applications such as telecom & network devices, test and measurement equipment, and security devices.
Signal Relay Features
Signal relays offer superior contact reliability even with a small signal load owing to its gold-pasted contact and bifurcated crossbar structure (see figure).
Since signal relays are mainly used to switch current, they mainly have c-contact structure. They are compatible with reflow mounting. Multiple mounting is also possible for reel packages.

Bifurcated crossbar structure

Reflow mounting
Signal Relay Types
Omron's signal relays continue to contribute to society through a wide range of variations including general purpose, small, high sensitivity, and high-frequency types and a stable quality.

Signal Relay Diagram
Main surface mount signal relays consist of the following parts.
The coil is secondary molded, and high insulation performance between the coil and the contact is achieved while being small-sized.

Signal Relay Application Examples
Security device
Gas detectors and other disaster prevention devices, alarms and other crime prevention equipment

Detector

Control panel
Testing and measuring device
Oscilloscopes and measuring devices, IC testers and other inspection devices

Oscilloscope

ATE (Semiconductor test equipment)
Industrial device
Machine tools, molding machines, welding machines, mounters and other industrial robots

Machine tools
Amusement equipment
Gaming machines and peripherals

Gaming machines