Vol.305 June 2026

Bringing you the latest information on board design Fresh ON THE BOARD Solutions

Vending machines Payment machines Ticket vending machines / Ticket issuing machines

Planning / Development / Design Application
Making unmanned payment equipment such as vending machines, payment machines,
and ticket machines easy and
safe to use

OMRON electronic components by application

Vending machines
Beverages, food, frozen foods, toys, etc.

Payment machines
Parking lots, bicycle parking areas, accommodations, leisure facilities, medical facilities, etc.

Ticket vending machines / Ticket issuing machines
Transportation, restaurant industry, leisure facilities, public facilities, etc.

Equipment trends: Increase in the number of installations due to chronic labor shortages Customer information collection/utilization Personalization & marketing Enhanced security required because of unmanned operations Theft prevention and deterrence Expansion of frozen food sales. Equipment design needs: 1. Detection of stock shortages and remaining quantities 2. Addition of a function to collect user attribute information 3. Equipment status monitoring and alarm output 4. Increased cooling and heating capacity and environmental friendliness.

OMRON electronic components can be of great help with
unmanned payment equipment

❶ Detection of stock shortages and remaining quantities

Resistance and detection capabilities suitable for the equipment’s operating environment and detection targets

❶ Detection of stock shortages and remaining quantities

Resistance and detection capabilities suitable for the equipment’s operating environment and detection targets

Detects the presence or absence of products even in environments with water droplets

Sealed basic switches

Ticket roll paper rotation detection

EE-SX


❷ Addition of a function to collect user attribute information

Contribution to the stable supply and restocking of best-selling products, as well as the development of new products

❷ Addition of a function to collect user attribute information

Contribution to the stable supply and restocking of best-selling products, as well as the development of new products

Collects marketing data using a user attribute
(age/gender) estimation function
Identifies best-selling products from the data

Human vision component
(HVC-P2)
B5T


❸ Equipment status monitoring and alarm output

Contribution to strengthening equipment security

❸ Equipment status monitoring and alarm output

Contribution to strengthening equipment security

Detects not only ON/OFF states but also abnormal conditions (open circuit / short circuit) with built-in resistance

Built-in resistor sealed ultra subminiature basic switches

External signal output applications such as alarms

G6K


❹ Increased cooling and heating capacity and environmental friendliness

Compatible with environmentally friendly refrigerants

❹ Increased cooling and heating capacity and environmental friendliness

Compatible with environmentally friendly refrigerants

Complies with explosion-proof standards (IEC/EN) 60079-1 and 60079-15.
Contributes to ensuring the safety of air conditioning equipment by introducing “green refrigerants” that are expected to become widespread in the future.

Explosion-proof relays

G5NB
(3・5・7A)

G5Q
(10A)

G5PZ
(20A)

G6QE
(36A)

* Contents as of May 2026.
In the interest of product improvement, specifications are subject to change without notice

Contact Us