D2EW-R Sealed Ultra Subminiature Basic Switch with Integrated Resistors
- New
Detection of four states by internal resistor Long stroke sealed switch
- The industry's smallest class * (8.3 x 7.0 x 5.3 mm) D2GW equivalent size.
- Four states (switch ON/OFF, short circuit, open circuit) are output.
- Supports multi-angle operation without using a lever, increased flexibility in customer unit design.
- A sliding contact structure delivers high contact reliability and quiet operation.
* Based on OMRON investigation in November 2024
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet D2EW-R | |
| Precautions | Precautions for All Basic Switches |
Whitepaper
| Data type | File name | Date of update |
|---|---|---|
| White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| D2EW-R1-B03L | Login/Register | Login/Register | Download | In production | |
| D2EW-R5-B03H | Login/Register | Login/Register | Download | In production | |
| D2EW-R5-B03L | Login/Register | Login/Register | Download | In production | |
| D2EW-R5-B03MR | Login/Register | Login/Register | Download | In production | |
| D2EW-R5-SC03M | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.
