D2AW-R Sealed Ultra Subminiature Basic Switch with Integrated Resistors
- New
Detection of four states by
internal resistor
- <Output of four states> Four states (switch ON/OFF, short circuit, open circuit) are output.
- <Extra-long stroke even without levers. (OT reference value: 1.4 mm)
- <Quiet operation> A sliding contact construction achieves high contact reliability and quiet operating sound.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet D2AW-R | |
Precautions | Precautions for All Basic Switches | |
Technical information | The SOLUTIONS [Micro Switch] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
D2AW-R1-A003D | Login/Register | Login/Register | Download | In production | |
D2AW-R1-A003FL | Download | In production | |||
D2AW-R1-A003FR | Download | In production | |||
D2AW-R1-A053D | Download | In production | |||
D2AW-R1-A053FL | Download | In production | |||
D2AW-R1-A053FR | Download | In production | |||
D2AW-R1-A063D | Download | In production | |||
D2AW-R1-A063FL | Download | In production | |||
D2AW-R1-A063FR | Download | In production | |||
D2AW-R1-EL003D | Download | In production | |||
D2AW-R1-EL003FL | Download | In production | |||
D2AW-R1-EL003MP | Download | In production | |||
D2AW-R1-EL053D | Download | In production | |||
D2AW-R1-EL053FL | Login/Register | Login/Register | Download | In production | |
D2AW-R1-EL063D | Download | In production | |||
D2AW-R1-EL063FL | Download | In production | |||
D2AW-R1-EL063MP | Login/Register | Login/Register | Download | In production | |
D2AW-R1-ER003D | Download | In production | |||
D2AW-R1-ER003FR | Download | In production | |||
D2AW-R1-ER003MP | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.