G6K Surface Mounting Relay
Surface Mount Relay with a Small Size
and Low Profile for Space Saving on Circuit Board
- Subminiature model as small as 5.2 (H) × 6.5 (W) × 10 (L) mm is ideal for high-density mounting (G6K(U)-2F(-Y)).
- Low profile of 5.2 mm improves mounting efficiency (G6K(U)-2F(-Y)).
- Light weight of 0.7 g contributes to higher speed mounting.
- A unique terminal structure with high infrared irradiation efficiency which allows the terminal temperature to rise easily when mounting the IRS, thus ensuring excellent soldering.
- Ensures a dielectric strength of 1,500 VAC and conforms to FCC Part 68 (i.e., withstanding an impulse withstand voltage of 1,500 V for 10 × 160 μs).
- -Y models offer an impulse withstand voltage of 2,500 V for 2 × 10 μs by optimizing the distance between coil and contacts.
- Standard model conforms to UL/CSA standards, certified by BSI (EN62368-1).
- Models available with a 2.54-mm terminal pitch.
- Rated carry current: 2A.
- Available with surface-mount terminal-type sockets for PCBs and streamlining relay replacement and reducing maintenance costs.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G6K | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Electrical Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G6K-2F | Login/Register | Login/Register | Download | In production | |
| G6K-2F-TR | Download | In production | |||
| G6K-2F-Y | Login/Register | Login/Register | Download | In production | |
| G6K-2F-Y-TR | Download | In production | |||
| G6K-2G | Login/Register | Login/Register | Download | In production | |
| G6K-2G-TR | Download | In production | |||
| G6K-2G-Y | Login/Register | Login/Register | Download | In production | |
| G6K-2G-Y-TR | Download | In production | |||
| G6K-2P | Login/Register | Login/Register | Download | In production | |
| G6K-2P-Y | Login/Register | Login/Register | Download | In production | |
| G6KU-2F-Y | Login/Register | Login/Register | Download | In production | |
| G6KU-2F-Y-TR | Download | In production | |||
| G6KU-2G-Y | Login/Register | Login/Register | Download | In production | |
| G6KU-2G-Y-TR | Download | In production | |||
| G6KU-2P-Y | Login/Register | Login/Register | Download | In production | |
| P6K-08F | Login/Register | Login/Register | Download | In production | |
| P6K-08F-Y | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.

