What are the product life, recommended maintenance and replacement timing of relays?

ID: FAQE10052E

update:

Answer

As the durability (life) of the product varies greatly depending on the operating conditions and environment, the recommended maintenance and replacement timings are not specified.
Based on the electrical and mechanical durability of relays, select a relay that meets your equipment, load, and application requirements.

By using dedicated relay sockets, it is also possible to reduce maintenance work and the risk of PCB damage at the end of the relay’s service life. We recommend considering their use together.

Explanation

Life of relay

Relay durability involves contact durability and coil durability.

  • Durability of coil: The standard value is 40,000 hours because of decrease in insulation due to heat generation when the rated voltage is continuously applied to the coil.
  • Durability of contact: Select a relay by referring to the graph of “Maximum opening/closing capacity” and “Durability curve” shown on the datasheet or the number of opening and closing times in the durability (electrical) data. The following are examples of power relays and signal (communication) relays.
    If contact reliability is important for signal (communication) relays, refer to the stability of contact resistance in contact reliability tests.
    Power Relays (G6DN)
    Signal Relays (G6S)

For more information, see FAQE10011E "Explain the maximum opening and closing capacity in the relay characteristics data." and FAQE10013E "Explain how to interpret relay durability curve data.".

Reducing Maintenance Workload and PCB Damage Risk by Using Sockets

When regular maintenance is required, we recommend using a dedicated socket along with the relay.

Compared with directly soldered relays, using sockets eliminates the need for soldering and desoldering work.
When the relay reaches the end of its life or fails, it can be easily replaced.
Additionally, the risk of PCB damage during replacement can be reduced.
Because dedicated sockets are used, appropriate insertion and removal force can be maintained, helping to lower the risk of equipment failure.

Below is a wide lineup of socket options. The table lists relays that are applicable for each socket.
For details on specifications and applicable models, please refer to each product’s datasheet.

Product Signal Relays Power Relay Power Relay Power Relay Power Relay
Socket Model P6K-08F/08F-Y P6B-04P/06P/26P P6C-06P/08P P6D-04P P7LF-06/-D
Applicable Relay G6K G6B G6C G6D G7L
Rated Current
(when using socket)
1A 5A 5A 5A 30A(1pole) / 25A(2poles)
Product Page G6K G6B G6C G6D G7L

【P6K Socket Contact Resistance Comparison Data】

①Relay only (Model: G6K-2P)
②Relay (G6K-2P) + Socket (P6K-08F) combination after 50 insertions/removals (durability test)

The difference in expected performance between ① and ② is negligible, and the relay can be used without issue even when combined with a socket*1.

※The following data is for reference only. Please confirm suitability under actual operating conditions before use.

The P6K socket is compatible only with the G6K PCB terminal types (G6K-2P/G6K(U)-2P-Y). The compatible relay models vary by socket, so please refer to the respective datasheets when using them.

*1“Actual test” means that after 50 cycles of “insertion”, “retention”, and “removal”, the relay still satisfies the specified characteristics.
In general use, no contact failure or functional abnormality occurs.

Recommended maintenance and replacement timing

The following details can help you decide when to maintain the relay.

Recommended maintenance and replacement timing

Quick tips

We have prepared a technical support page dedicated to high-capacity relays that explains in detail "I don't know" when using high-current, high-voltage PCB power relays, such as back EMF voltage (Zener diode and varistor) of the coil, holding voltage application circuit, recommended conditions for high-current substrate flow solder, the influence of magnetic fields, and precautions when connecting in series and parallel. Please also use this as well.
Click here for the high-capacity power relay technical support page.

Product category Relays Signal Relays Power Relays
Classification Usage, Applications
Related keywords
  • Signal Relays
  • Power Relays
  • Product Life
  • Durability
  • Maintenance Timing
  • Replacement Timing

If the information you are looking for is not found