G6J-Y Surface-mounting Relay
Ultra-compact and Slim DPDT Relay
- 5.7 mm width Slim body supports high-density mounting. (width 5.7 mm x length 10.6 mm x height 9 mm).
- Compared to our smallest class of G6K, we have achieved a high-density mounting with 23% reduction. SMD Type; G6J-2FS-Y vs G6K-2F-Y)
- Enables high temperatures of 85 Deg.C ambient in the standard model.
- Dielectric strength of 1,500 VAC and an impulse withstand voltage of 2,500 V for 2 × 10 μs (conforms to Telcordia specifications (formerly Bellcore)).
- Conforms to FCC Part 68 (1,500 V, 10 × 160 μs).
- Single-winding latching models to save energy.
- Standard models conforms to UL/C-UL standards.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G6J-Y | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G6J-2FL-Y | Login/Register | Login/Register | Download | In production | ||
| G6J-2FL-Y-TR | Download | In production | ||||
| G6J-2FS-Y | Login/Register | Login/Register | Download | In production | ||
| G6J-2FS-Y-TR | Download | In production | ||||
| G6J-2P-Y | Login/Register | Login/Register | Download | In production | ||
| G6JU-2FL-Y | Login/Register | Login/Register | Download | In production | ||
| G6JU-2FL-Y-TR | Download | In production | ||||
| G6JU-2FS-Y | Login/Register | Login/Register | Download | In production | ||
| G6JU-2FS-Y-TR | Download | In production | ||||
| G6JU-2P-Y | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.
