G6S Surface-mounting Relay
Compact, Industry-Standard 2-pole relay,
designed to switch 2A Signal Loads.
- Long terminals for ideal for soldering and mounting reliability. (Surface mounting terminal models)
- Space-saving inside-L terminal. (Surface mounting terminal models)
- Unique terminal structure, designed to withstand IRS soldering processes. (Surface mounting terminal models)
- High dielectric strength (2,000 VAC) and impulse withstand voltage between coil and contacts (2,500 V, 2 × 10 μs: Telcordia requirements).
- Ultra-miniature at 9.4 mm (H) × 7.5 mm (W) × 15 mm (L).
- Models available with BSI (EN62368-1) supplementary insulation certification. (-Y type)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6S | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6S-2 | Login/Register | Login/Register | Download | In production | |
G6S-2-Y | Login/Register | Login/Register | Download | In production | |
G6S-2F | Login/Register | Login/Register | Download | In production | |
G6S-2F-TR | Download | In production | |||
G6S-2F-Y | Login/Register | Login/Register | Download | In production | |
G6S-2F-Y-TR | Download | In production | |||
G6S-2G | Login/Register | Login/Register | Download | In production | |
G6S-2G-TR | Download | In production | |||
G6S-2G-Y | Login/Register | Login/Register | Download | In production | |
G6S-2G-Y-TR | Download | In production | |||
G6SK-2 | Login/Register | Login/Register | Download | In production | |
G6SK-2F | Login/Register | Login/Register | Download | In production | |
G6SK-2F-TR | Download | In production | |||
G6SK-2G | Login/Register | Login/Register | Download | In production | |
G6SK-2G-TR | Download | In production | |||
G6SU-2 | Login/Register | Login/Register | Download | In production | |
G6SU-2-Y | Download | In production | |||
G6SU-2F | Login/Register | Login/Register | Download | In production | |
G6SU-2F-TR | Download | In production | |||
G6SU-2F-Y | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.