Tactile Switches
| Type | Shape | Size (W×L) |
Height (H) |
Mounting | Output type | Degree of protection |
|---|---|---|---|---|---|---|
| B3U |
|
3×2.5 mm | 1.6 mm 3.2 mm |
Surface mount | Contact type | - |
| B3SE |
|
6×6 mm | 2.0 mm | Surface mount | Contact type | Sealed |
| B3SN |
|
6×6 mm | 3.1 mm | Surface mount | Contact type | Sealed |
| B3FS-1 |
|
6×6 mm | 3.1 mm 4.3 mm 4.9 mm 7.0 mm 7.3 mm |
Surface mount | Contact type | - |
| B3SL |
|
6×6 mm | 3.4 mm 5.1 mm |
Surface mount | Contact type | Sealed |
| B3S |
|
6×6 mm | 4.3 mm | Surface mount | Contact type | Sealed |
| B3W-1 |
|
6×6 mm | 4.3 mm 5.0 mm 7.3 mm |
Through-hole mounting | Contact type | Sealed |
| B3F-1 |
|
6×6 mm | 4.3 mm 5.0 mm 7.0 mm 7.3 mm 9.5 mm |
Through-hole mounting | Contact type | - |
| B3F-3 |
|
6×6 mm | 3.15 mm 3.85 mm |
Through-hole mounting | Contact type | - |
| B3F-6 |
|
6×6 mm | 4.3 mm 5.0 mm 7.3 mm |
Through-hole mounting (Radial taping) |
Contact type | - |
| B3AL |
|
6×6.9 mm | 5 mm | Surface mount | Contact type | - |
| B3WN |
|
8×8 mm | 13 mm | Through-hole mounting (Radial taping) |
Contact type | Sealed |
| B3FS-4 |
|
12×12 mm | 4.3 mm 7.0 mm 7.3 mm |
Surface mount | Contact type | - |
| B3F-4 |
|
12×12 mm | 4.3 mm 7.3 mm |
Through-hole mounting | Contact type | - |
| B3W-4 |
|
12×12 mm | 4.3 mm 7.3 mm |
Through-hole mounting | Contact type | Sealed |