D2LS Ultra Subminiature Basic Switch
Compact, long-life
surface-mount terminal type
operation switches
High load types are also
available.
- High operating force type also achieving long durability
(OF = 1.2 N, Durability: 10,000,000 operations. OF = 0.6 N, Durability: 20,000,000 operations.) - Compact size 8.6×4.8×3.0mm(W×D×H) contributing to down-sizing of module
- Clear click feeling
- Embossed taping package for automatic mounting
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet D2LS | |
| Precautions | Precautions for All Basic Switches | |
| Selection Guide | Switch Selection | |
| Technical information | Troubleshooting case studies [Micro Switch] |
Whitepaper
| Data type | File name | Date of update |
|---|---|---|
| White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| D2LS-10 | Login/Register | Login/Register | Download | In production | |
| D2LS-11 | Login/Register | Login/Register | Download | In production | |
| D2LS-11(10M) | Login/Register | Login/Register | Download | In production | |
| D2LS-21 | Login/Register | Login/Register | Download | In production | |
| D2LS-21(10M) | Login/Register | Login/Register | Download | In production | |
| D2LS-21(20M) | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.
