OMRON adds two new MOSFET relays
Products
Hoofddorp, Netherlands, Tuesday, 10 January 2023 - OMRON Electronic Components Europe has expanded its extensive range of MOSFET relays with two new devices.
The new OMRON G3VM-401 and G3VM-601 offer high dielectric strength and high operating temperatures for applications in electric meters and industrial control. The new G3VM-41UR is a highly responsive device offering low on-resistance and output capacitance in ultra-compact VSON packaging, aimed at test and measurement applications especially ATE.
Operating temperatures can be a particular challenge for designers of electricity meters as these units have to be sealed to prevent tampering. The new OMRON G3VM-401 and G3VM-601 devices address this issue as they can withstand ambient temperatures of up to 110°C. They also offer a high dielectric strength of 5,000V rms AC. The devices are offered in both surface mount and through hole form, with SPST-NO contacts. They are power efficient, with a low trigger current of just 2mA. The G3VM-401 can handle a load current of up to 400V at 120mA and the G3VM-601 can handle up to 600V at 90mA.
The new G3VM-41UR features a low CxR of just 10pF*Ω and can handle currents of up to 40V at 0.25A – exceptional for a device of this size. It is an excellent compact alternative to SOP4 package devices and reed relays. Its low resistance of just 2 ohms and low output capacitance of just 5pF make it ideal for switching test signals in ATE systems, as well as for other test and measurement and communications equipment applications.

OMRON has introduced a high dielectric strength, high temperature MOSFET Relay for smart meters and a highly responsive miniature MOSFET Relay for test systems.
Download PDF version here.
Visit the product page for specifications of G3VM-AY/DY MOSFET Relays.
Visit the product page for specifications of G3VM-41UR MOSFET Relay.